系列概要  
Yageo's HiQ series can effectively reduce the power dissipation of wireless signal. With copper as inner electrode, HiQ series MLCC have extremely low ESR in VHF, UHF and microwave frequency bands.

シリーズ

タイプ

画像

サイズ

許容差

温度

電圧

最小容量

最大容量

*データシート

CQ High Frequency 0201-0805 NPO -55℃~125℃ 16V 0.2pF 10pF
CQ High Frequency 0201-0805 NPO -55℃~125℃ 25V 0.2pF 10pF
CQ High Frequency 0201-0805 NPO -55℃~125℃ 50V 0.2pF 33pF
CQ High Frequency 0201-0805 NPO -55℃~125℃ 250V 0.2pF 100pF

  * Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.