系列概要  
Yageo devoted to offer a broad selection of general purpose MLCC for meeting all requirements in electric devices. They all are no polarity and have good reliability with qualification of IEC60068. Thank to the duty of environmental protection, Yageo's MLCC are RoHS and Halogen free compliant.

シリーズ

タイプ

画像

サイズ

許容差

温度

電圧

最小容量

最大容量

*データシート

CC Miniaturization (01005) 01005 NPO -55℃~125℃ 10V 0.5pF 100pF
CC Miniaturization (01005) 01005 NPO -55℃~125℃ 16V 0.5pF 100pF
CC Miniaturization (01005) 01005 NPO -55℃~125℃ 25V 0.5pF 100pF
CC Miniaturization (01005) 01005 X5R -55℃~85℃ 4V 100pF 470nF
CC Miniaturization (01005) 01005 X5R -55℃~85℃ 6.3V 100pF 470nF
CC Miniaturization (01005) 01005 X5R -55℃~85℃ 10V 100pF 100nF
CC Miniaturization (01005) 01005 X7R -55℃~125℃ 6.3V 100pF 1nF
CC Miniaturization (01005) 01005 X7R -55℃~125℃ 10V 100pF 1nF
CC Miniaturization (01005) 01005 X7R -55℃~125℃ 16V 100pF 1nF
CC-Class I(≧0201) General purpose class I 0201-1812 NPO -55℃~125℃ ≦50V 0.47pF 100nF
CC-Class II(≧0201) General purpose class II 0201-2220 X5R -55℃~85℃ ≦50V 100pF <10uF
CC-Class II(≧0201) General purpose class II 0201-2220 X7R -55℃~125℃ ≦50V 47pF <2.2uF
HC High Capacitance 0201-1210 X5R -55℃~85℃ 6.3V 1uF 220uF
HC High Capacitance 0201-1210 X5R -55℃~85℃ 10V 1uF 100uF
HC High Capacitance 0201-1210 X5R -55℃~85℃ 16V 1uF 100uF
HC High Capacitance 0201-1210 X5R -55℃~85℃ 25V 1uF 22uF
HC High Capacitance 0201-1210 X6S -55℃~105℃ 6.3V 1uF 100uF
HC High Capacitance 0201-1210 X6S -55℃~105℃ 10V 1uF 100uF
HC High Capacitance 0201-1210 X6S -55℃~105℃ 16V 1uF 47uF
HC High Capacitance 0201-1210 X6S -55℃~105℃ 25V 1uF 22uF
HC High Capacitance 0201-1210 X7R -55℃~125℃ 6.3V 1uF 47uF
HC High Capacitance 0201-1210 X7R -55℃~125℃ 10V 1uF 47uF
HC High Capacitance 0201-1210 X7R -55℃~125℃ 16V 1uF 22uF
HC High Capacitance 0201-1210 X7R -55℃~125℃ 25V 1uF 22uF
HC High Capacitance 0201-1210 X7R -55℃~125℃ 50V 1uF 10uF
HCV High CV 0603-2220 X7R -55℃~125℃ 50V 1uF 10uF
HCV High CV 0603-2220 X7R -55℃~125℃ 100V 1uF 2.2uF
HV High Voltage 0402-1812 NPO -55℃~125℃ 100V 0.47pF 22nF
HV High Voltage 0402-1812 NPO -55℃~125℃ 250V 0.47pF 4.7nF
HV High Voltage 0402-1812 NPO -55℃~125℃ 500V 10pF 4.7nF
HV High Voltage 0402-1812 NPO -55℃~125℃ 630V 10pF 1.5nF
HV High Voltage 0402-1812 NPO -55℃~125℃ 1KV 10pF 1.5nF
HV High Voltage 0402-1812 NPO -55℃~125℃ 2KV 10pF 560pF
HV High Voltage 0402-1812 NPO -55℃~125℃ 3KV 10pF 220pF
HV High Voltage 0402-1812 X7R -55℃~125℃ 250V 150pF 470nF
HV High Voltage 0402-1812 X7R -55℃~125℃ 500V 150pF 100nF
HV High Voltage 0402-1812 X7R -55℃~125℃ 630V 150pF 33nF
HV High Voltage 0402-1812 X7R -55℃~125℃ 1KV 150pF 33nF
HV High Voltage 0402-1812 X7R -55℃~125℃ 2KV 150pF 4.7nF
HV High Voltage 0402-1812 X7R -55℃~125℃ 3KV 220pF 1.5nF