系列概要  
As the world main MLCC supplier, Yageo is pleased to bring you automotive grade MLCC, AC series. Compared to general purpose MLCC, AC series are qualified with AEC-Q200 criteria to make sure its reliability.

シリーズ

タイプ

画像

サイズ

許容差

温度

電圧

最小容量

最大容量

*データシート

AC Automotive 0805 X8R -55C~150C 16V 22nF 100nF
AC Automotive 0805 X8R -55C~150C 25V 22nF 100nF
AC Automotive 0805 X8R -55C~150C 50V 22nF 100nF
AC Automotive 0402-1812 NPO -55℃~125℃ ≦50V 0.47pF 2.7nF
AC Automotive 0402-1812 NPO -55℃~125℃ 100V 0.47pF 2.7nF
AC Automotive 0402-1812 NPO -55℃~125℃ 250V 0.47pF 2.7nF
AC Automotive 0402-1812 NPO -55℃~125℃ 500V 10pF 1.8nF
AC Automotive 0402-1812 NPO -55℃~125℃ 630V 10pF 1nF
AC Automotive 0402-1812 X7R -55℃~125℃ ≦50V 220pF 2.2uF
AC Automotive 0402-1812 X7R -55℃~125℃ 100V 1nF 1uF
AC Automotive 0402-1812 X7R -55℃~125℃ 250V 1nF 100nF
AC Automotive 0402-1812 X7R -55℃~125℃ 500V 1nF 4.7nF
AS Automotive with soft termination 0805-1210 X7R -55℃~125℃ ≦50V 1nF 4.7uF
AS Automotive with soft termination 0805-1210 X7R -55℃~125℃ 100V 1nF 220nF
AS Automotive with soft termination 0805-1210 X7R -55℃~125℃ 250V 1nF 220nF
AQ High Frequency Automotive grade 0603 NPO -55C~125C 16V 0.2pF 100pF
AQ High Frequency Automotive grade 0603 NPO -55C~125C 25V 0.2pF 100pF
AQ High Frequency Automotive grade 0603 NPO -55C~125C 50V 0.2pF 100pF

  * Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.