系列概要  
高度なスパッタリング技術を使うことにより、Yageo製薄膜チップ抵抗器は、高精度、高安定性、±0.1% の小さい許容差、±25ppm/°Cの低温度係数の製品を提供致します。また、最小ケースサイズは、0201で、最低温度係数は±5ppm/°C です。

中文シリーズ

タイプ

画像

電力 (W)

ケースサイズ(インチ)

標準TCR (ppm/℃)

最小公差(%)

最低抵抗値 Ω

最高抵抗値 Ω

*データシート

RT Thin film high precision high stability chip resistor 1/16 0402 10 0.1 4.7 240K
RT Thin film high precision high stability chip resistor 1/10 0603 10 0.1 1 1M
RT Thin film high precision high stability chip resistor 1/8 0805 10 0.1 1 1.5M
RT Thin film high precision high stability chip resistor 1/4 1206 10 0.1 1 1.5M
RT Thin film high precision high stability chip resistor 1/4 1210 10 0.1 5.1 1M
RT Thin film high precision high stability chip resistor 1/2 2010 10 0.1 10 1M
RT Thin film high precision high stability chip resistor 3/4 2512 10 0.1 10 1M
RT(RT0201) Ultra small 0201 thin film high precision high stability chip resistor 1/20 0201 25 0.1 22 75K
RT(5ppm) Ultra high precision 5ppm thin film chip resistor 1/16 0402 5 0.1 20 10K
RT(5ppm) Ultra high precision 5ppm thin film chip resistor 1/10 0603 5 0.1 20 30K
RT(5ppm) Ultra high precision 5ppm thin film chip resistor 1/8 0805 5 0.1 20 50K
RT(5ppm) Ultra high precision 5ppm thin film chip resistor 1/4 1206 5 0.1 20 100K
AT Automotive grade sulfur resistant thin film high precision high stability chip resistor 1/16 0402 25 0.1 10 100K
AT Automotive grade sulfur resistant thin film high precision high stability chip resistor 1/10 0603 25 0.1 10 330K
AT Automotive grade sulfur resistant thin film high precision high stability chip resistor 1/8 0805 25 0.1 10 1M
AT Automotive grade sulfur resistant thin film high precision high stability chip resistor 1/4 1206 25 0.1 10 1M