Introduction  
Using advanced sputtering technology, Yageo thin film chip resistors provide high precision, high stability, a narrow tolerance of ±0.1% and a low TCR of ±25ppm/°C. The minimum available case size is 0201. The lowest TCR is ±5ppm/°C.

Series

Type

Image

Power (W)

Case size (inch)

Typical TCR (ppm /℃)

Min. Tolerance (%)

Resistance Min.Ω

Resistance Max.Ω

*Datasheet

RT Using advanced sputtering technology, Yageo thin film chip resistors provide high precision, high stability, a narrow tolerance of ±0.1% and a low TCR of ±25ppm/°C. The minimum available case size is 0201. The lowest TCR is ±5ppm/°C. 1/16 0402 10 0.1 4.7 240K
RT Using advanced sputtering technology, Yageo thin film chip resistors provide high precision, high stability, a narrow tolerance of ±0.1% and a low TCR of ±25ppm/°C. The minimum available case size is 0201. The lowest TCR is ±5ppm/°C. 1/10 0603 10 0.1 1 1M
RT Using advanced sputtering technology, Yageo thin film chip resistors provide high precision, high stability, a narrow tolerance of ±0.1% and a low TCR of ±25ppm/°C. The minimum available case size is 0201. The lowest TCR is ±5ppm/°C. 1/8 0805 10 0.1 1 1.5M
RT Using advanced sputtering technology, Yageo thin film chip resistors provide high precision, high stability, a narrow tolerance of ±0.1% and a low TCR of ±25ppm/°C. The minimum available case size is 0201. The lowest TCR is ±5ppm/°C. 1/4 1206 10 0.1 1 1.5M
RT Using advanced sputtering technology, Yageo thin film chip resistors provide high precision, high stability, a narrow tolerance of ±0.1% and a low TCR of ±25ppm/°C. The minimum available case size is 0201. The lowest TCR is ±5ppm/°C. 1/4 1210 10 0.1 5.1 1M
RT Using advanced sputtering technology, Yageo thin film chip resistors provide high precision, high stability, a narrow tolerance of ±0.1% and a low TCR of ±25ppm/°C. The minimum available case size is 0201. The lowest TCR is ±5ppm/°C. 1/2 2010 10 0.1 10 1M
RT Using advanced sputtering technology, Yageo thin film chip resistors provide high precision, high stability, a narrow tolerance of ±0.1% and a low TCR of ±25ppm/°C. The minimum available case size is 0201. The lowest TCR is ±5ppm/°C. 3/4 2512 10 0.1 10 1M
RT(RT0201) Using advanced sputtering technology, Yageo thin film chip resistors provide high precision, high stability, a narrow tolerance of ±0.1% and a low TCR of ±25ppm/°C. The minimum available case size is 0201. The lowest TCR is ±5ppm/°C. 1/20 0201 25 0.1 22 75K
RT(5ppm) Using advanced sputtering technology, Yageo thin film chip resistors provide high precision, high stability, a narrow tolerance of ±0.1% and a low TCR of ±25ppm/°C. The minimum available case size is 0201. The lowest TCR is ±5ppm/°C. 1/16 0402 5 0.1 20 10K
RT(5ppm) Using advanced sputtering technology, Yageo thin film chip resistors provide high precision, high stability, a narrow tolerance of ±0.1% and a low TCR of ±25ppm/°C. The minimum available case size is 0201. The lowest TCR is ±5ppm/°C. 1/10 0603 5 0.1 20 30K
RT(5ppm) Using advanced sputtering technology, Yageo thin film chip resistors provide high precision, high stability, a narrow tolerance of ±0.1% and a low TCR of ±25ppm/°C. The minimum available case size is 0201. The lowest TCR is ±5ppm/°C. 1/8 0805 5 0.1 20 50K
RT(5ppm) Using advanced sputtering technology, Yageo thin film chip resistors provide high precision, high stability, a narrow tolerance of ±0.1% and a low TCR of ±25ppm/°C. The minimum available case size is 0201. The lowest TCR is ±5ppm/°C. 1/4 1206 5 0.1 20 100K
AT Using advanced sputtering technology, Yageo thin film chip resistors provide high precision, high stability, a narrow tolerance of ±0.1% and a low TCR of ±25ppm/°C. The minimum available case size is 0201. The lowest TCR is ±5ppm/°C. 1/16 0402 25 0.1 10 100K
AT Using advanced sputtering technology, Yageo thin film chip resistors provide high precision, high stability, a narrow tolerance of ±0.1% and a low TCR of ±25ppm/°C. The minimum available case size is 0201. The lowest TCR is ±5ppm/°C. 1/10 0603 25 0.1 10 330K
AT Using advanced sputtering technology, Yageo thin film chip resistors provide high precision, high stability, a narrow tolerance of ±0.1% and a low TCR of ±25ppm/°C. The minimum available case size is 0201. The lowest TCR is ±5ppm/°C. 1/8 0805 25 0.1 10 1M
AT Using advanced sputtering technology, Yageo thin film chip resistors provide high precision, high stability, a narrow tolerance of ±0.1% and a low TCR of ±25ppm/°C. The minimum available case size is 0201. The lowest TCR is ±5ppm/°C. 1/4 1206 25 0.1 10 1M