Introduction  
Yageo maintains the largest productive worldwide capacity of thick film resistors offering case sizes from 0075 to 2512. The series is highly reliable electrode construction and is suitable for all general purpose applications, such as smartphones, tablets, laptops, televisions, etc.

Series

Type

Image

Power (W)

Case size (inch)

Typical TCR (ppm /℃)

Min. Tolerance (%)

Resistance Min.Ω

Resistance Max.Ω

*Datasheet

RC Thick film general purpose chip resistor 1/20 0201 200 1 1 10M
RC Thick film general purpose chip resistor 1/16 0402 100 1 1 22M
RC Thick film general purpose chip resistor 1/10 0603 100 1 1 22M
RC Thick film general purpose chip resistor 1/8 0805 100 1 1 100M
RC Thick film general purpose chip resistor 1/4 1206 100 1 1 100M
RC Thick film general purpose chip resistor 1/2 1210 100 1 1 22M
RC Thick film general purpose chip resistor 1 1218 100 1 1 1M
RC Thick film general purpose chip resistor 3/4 2010 100 1 1 22M
RC Thick film general purpose chip resistor 1 2512 100 1 1 22M
RC(RC0075) Ultra small 0075 thick film general purpose chip resistor 1/50 0075 300 1 10 1M
RC(RC0100) Ultra small 01005 thick film general purpose chip resistor 1/32 01005 300 1 1 22M
RC(high power) Thick film general purpose chip resistor, double power 1/8 0402 200 1 1 1M
RC(high power) Thick film general purpose chip resistor, double power 1/5 0603 200 1 1 1M
RC(high power) Thick film general purpose chip resistor, double power 1/4 0805 200 1 1 1M
RC(high power) Thick film general purpose chip resistor, double power 1/2 1206 200 1 1 1M
RC(high power) Thick film general purpose chip resistor, double power 2 2512 200 1 1 1M
RC_P Total lead free thick film general purpose chip resistor 1/20 0201 200 1 1 10M
RC_P Total lead free thick film general purpose chip resistor 1/16 0402 150 1 1 22M
RC_P Total lead free thick film general purpose chip resistor 1/10 0603 150 1 1 22M
RC_P Total lead free thick film general purpose chip resistor 1/8 0805 100 1 1 22M
RC_P Total lead free thick film general purpose chip resistor 1/4 1206 100 1 1 22M
RC_P Total lead free thick film general purpose chip resistor 1/2 1210 100 1 1 22M
RC_P Total lead free thick film general purpose chip resistor 1 1218 100 1 1 1M
RC_P Total lead free thick film general purpose chip resistor 3/4 2010 100 1 1 22M
RC_P Total lead free thick film general purpose chip resistor 1 2512 100 1 1 22M