系列概要  
Yageoの耐サージチップ抵抗器は、優れたパルス負荷とパフォーマンスに持ちこたえるESD(静電気放電)を提供致します。

中文シリーズ

タイプ

画像

電力 (W)

ケースサイズ(インチ)

標準TCR (ppm/℃)

最小公差(%)

最低抵抗値 Ω

最高抵抗値 Ω

*データシート

SR(JKM) Surge chip resistor 1/16 0402 200 5 1 1M
SR(JKM) Surge chip resistor 1/8 0402 200 5 1 1M
SR(JKM) Surge chip resistor 1/5 0402 200 5 1 1M
SR(JKM) Surge chip resistor 1/10 0603 200 5 1 1M
SR(JKM) Surge chip resistor 1/5 0603 200 5 1 1M
SR(JKM) Surge chip resistor 1/4 0603 200 5 1 1M
SR(JKM) Surge chip resistor 1/8 0805 200 5 1 1M
SR(JKM) Surge chip resistor 1/4 0805 200 5 1 1M
SR(JKM) Surge chip resistor 1/3 0805 200 5 1 1M
SR(JKM) Surge chip resistor 1/2 0805 200 5 1 1M
SR(JKM) Surge chip resistor 1/4 1206 200 5 1 1M
SR(JKM) Surge chip resistor 1/2 1206 200 5 1 1M
SR(JKM) Surge chip resistor 3/4 1206 200 5 1 1M
SR(JKM) Surge chip resistor 1/2 1210 200 5 1 1M
SR(JKM) Surge chip resistor 1 1218 200 5 1 1M
SR(JKM) Surge chip resistor 3/4 2010 200 5 1 1M
SR(JKM) Surge chip resistor 1 2512 200 5 1 1M
SR(JKM) Surge chip resistor 2 2512 200 5 1 1M
SR(DF) Surge chip resistor 1/16 0402 200 0.5 1 1M
SR(DF) Surge chip resistor 1/8 0402 200 0.5 1 1M
SR(DF) Surge chip resistor 1/5 0402 200 0.5 1 1M
SR(DF) Surge chip resistor 1/10 0603 200 0.5 1 1M
SR(DF) Surge chip resistor 1/5 0603 200 0.5 1 1M
SR(DF) Surge chip resistor 1/4 0603 200 0.5 1 1M
SR(DF) Surge chip resistor 1/8 0805 200 0.5 1 1M
SR(DF) Surge chip resistor 1/4 0805 200 0.5 1 1M
SR(DF) Surge chip resistor 1/3 0805 200 0.5 1 1M
SR(DF) Surge chip resistor 1/2 0805 200 0.5 1 1M
SR(DF) Surge chip resistor 1/4 1206 200 0.5 1 1M
SR(DF) Surge chip resistor 1/2 1206 200 0.5 1 1M
SR(DF) Surge chip resistor 3/4 1206 200 0.5 1 1M
SR(DF) Surge chip resistor 1/2 1210 200 0.5 1 1M
SR(DF) Surge chip resistor 1 1218 200 0.5 1 1M
SR(DF) Surge chip resistor 3/4 2010 200 0.5 1 1M
SR(DF) Surge chip resistor 1 2512 200 0.5 1 1M
SR(DF) Surge chip resistor 2 2512 200 0.5 1 1M

  * Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.