Introduction  
Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available.

Series

Type

Image

Power (W)

Case size (inch)

Typical TCR (ppm /℃)

Min. Tolerance (%)

Resistance Min.Ω

Resistance Max.Ω

*Datasheet

RL Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/16 0402 see datasheet 1 50m 976m
RL Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/10 0603 see datasheet 1 10m 976m
RL Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/8 0805 see datasheet 1 10m 976m
RL Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/4 1206 see datasheet 1 10m 976m
RL Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/2 1210 see datasheet 1 10m 976m
RL Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1 1218 see datasheet 1 10m 976m
RL Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 3/4 2010 see datasheet 1 10m 976m
RL Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1 2512 see datasheet 1 10m 976m
RL high power Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/4 0805 see datasheet 1 10m 976m
RL high power Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/2 1206 see datasheet 1 10m 976m
PT Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/16 0402 see datasheet 1 50m 976m
PT Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/10 0603 see datasheet 1 50m 976m
PT Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/8 0805 see datasheet 1 50m 976m
PT Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/4 1206 see datasheet 1 50m 976m
PT Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 3/4 2010 see datasheet 1 100m 976m
PT Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1 2512 see datasheet 1 100m 976m
PT high power Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/8 0402 see datasheet 1 50m 976m
PT high power Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/5 0603 see datasheet 1 50m 976m
PT high power Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/3 0603 see datasheet 1 50m 68m
PT high power Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/4 0805 see datasheet 1 50m 68m
PT high power Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/2 1206 see datasheet 1 50m 976m
PT high power Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1 2010 see datasheet 1 100m 976m
PT high power Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 2 2512 see datasheet 1 100m 976m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/20 0201 100 1 50m 200m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/10 0201 100 1 50m 200m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/16 0402 100 1 10m 910m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/8 0402 100 1 10m 910m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/6 0402 100 1 10m 910m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/4 0402 100 1 10m 910m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/10 0603 100 1 5m 910m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/5 0603 100 1 5m 910m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 2/5 0603 100 1 5m 910m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/2 0603 100 1 5m 910m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/3 0603 100 1 5m 910m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/8 0805 100 1 5m 910m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/4 0805 100 1 5m 910m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/3 0805 100 1 5m 910m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/2 0805 100 1 5m 910m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/4 1206 100 1 5m 910m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/2 1206 100 1 5m 910m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1 1206 100 1 5m 910m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/2 2010 100 1 5m 100m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1 2010 100 1 5m 100m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1 2512 100 1 6m 100m
PE_L Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 2 2512 100 1 6m 100m
PE wide termination Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1.2 0508 75 1 5m 1
PE wide termination Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1 0612 75 1 0.5m 100m
PE wide termination Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 2 0612 75 1 0.5m 100m
PE wide termination Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/2 0815 75 1 1m 100m
PE wide termination Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1 0815 75 1 1m 100m
PU Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 4 2512 see datasheet 1 0.3m 5m
PU Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 5 2512 see datasheet 1 0.3m 5m
PU Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 6 2512 see datasheet 1 0.3m 5m
PU Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 3 3921 see datasheet 1 0.2m 4m
PU Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 5 3921 see datasheet 1 0.2m 4m
PU Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 9 3921 see datasheet 1 0.2m 1m
PU Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 5 5931 see datasheet 1 0.2m 4m
PU Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 7 5931 see datasheet 1 0.2m 4m
PU Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 10 5931 see datasheet 1 0.2m 0.5m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/20 0201 150 1 5m 10m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/10 0201 150 1 5m 10m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 3/20 0201 150 1 5m 10m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/5 0201 150 1 5m 10m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/16 0402 150 1 2.5m 20m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/6 0402 150 1 2.5m 20m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/8 0402 150 1 2.5m 20m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/4 0402 150 1 2.5m 20m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/10 0603 100 1 1m 20m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/5 0603 100 1 1m 20m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/3 0603 100 1 1m 20m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 2/5 0603 100 1 1m 20m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/2 0603 100 1 1m 20m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/8 0805 150 1 1m 20m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/4 0805 150 1 1m 20m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/2 0805 150 1 1m 20m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1 0805 150 1 1m 20m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/4 1206 100 1 1m 50m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/2 1206 100 1 1m 50m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1 1206 100 1 1m 50m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1.5 1206 100 1 1m 50m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1 2512 100 1 0.5m 100m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 2 2512 100 1 0.5m 100m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 3 2512 100 1 0.5m 50m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. - 0201 - - - 5m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. - 0402 - - - 0.5m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. - 0402 - - - 1m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. - 0603 - - - 0.2m
PA Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. - 0805 - - - 0.2m
PS Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/4 0306 100 1 5m 100m
PS Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/3 0306 100 1 5m 100m
PS Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/2 0306 150 1 3m 5m
PS Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1 0612 see datasheet 1 0.5m 100m
PS Reliable current measurement is critical for the protection, control, and monitoring to keep circuits safe during operation in power and instrumentation systems. Yageo product offerings are designed for low resistance values (down to 0.5mR), low TCR (metals with 50ppm/°C), and high power ratings (case size 2512 with 1-3W). Wide termination and 4 termination are also available. 1/2 1206 100 1 10m 100m

  * Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.