Introduction  
Yageo's integrated discrete chip resistors can effectively reduce PCB space while delivering high component reliability and are more efficient in pick & place application.

Series

Type

Image

Power (W)

Case size (inch)

Typical TCR (ppm /℃)

Min. Tolerance (%)

Resistance Min.Ω

Resistance Max.Ω

*Datasheet

AF array Automotive grade sulfur resistant chip resistor, Array 1/16 0404 200 1 1 1M
AF array Automotive grade sulfur resistant chip resistor, Array 1/16 0408 200 1 1 1M
YC Thick film array/network chip resistor, convex 1/16 0404 200 1 1 1M
YC Thick film array/network chip resistor, convex 1/16 0408 200 1 1 1M
YC Thick film array/network chip resistor, convex 1/16 0606 200 1 1 1M
YC Thick film array/network chip resistor, convex 1/16 0612 200 1 1 1M
YC Thick film array/network chip resistor, convex 1/16 0612 (Network) 200 1 10 100K
YC Thick film array/network chip resistor, convex 1/16 0616 200 1 10 1M
YC Thick film array/network chip resistor, convex 1/8 1224 200 1 10 1M
YC Thick film array/network chip resistor, convex 1/16 1225 (Network) 200 1 10 330K
YC(YC102/YC104) Ultra small thick film array chip resistor, convex 1/32 0202 200 1 10 1M
YC(YC102/YC104) Ultra small thick film array chip resistor, convex 1/32 0204 200 1 10 1M
TC Thick film array chip resistor, concave 1/16 0404 200 1 10 1M
TC Thick film array chip resistor, concave 1/16 0408 200 1 10 1M
TC Thick film array chip resistor, concave 1/16 0612 200 1 10 1M