You are here : 应用 >  工业  > 自动化
  •   应用概述


    工业电子产品的核心可以分为电力电子,工厂自动化,机电一体与机器人技术,智能系统,测量、测试以及快速增长的互联网应用新技术。一些主要应用驱动至今,包括高紧密性,更高的集成度和灵活性,提高了安全性,长久可靠性,提高性能,广泛链接,自我诊断设施和使用寿命长。


伺服与电动机控制

•  R Chip

RT  Series
Thin film high precision high stability chip resistor
• R Chip    
RT  Series
Thin film high precision high stability chip resistor
 
Description
‧ Thin film high precision high
  stability chip resistor
‧ Size : 0201 to 2512
‧ Resistance range : 1Ω-1.5MΩ
‧ Tolerance : ±0.05%, ±0.1%,
  ±0.25%, ±0.5%, ±1%
‧ TCR : ±5,±10, ±15, ±25,
  ±50ppm/°C
‧ Power rating : 1/20W-3/4W
Features
‧ High precision & stability
‧ Low TCR
‧ Low electrical noise
‧ Advanced sputtering technology
Datasheet
  RT 

•  R Chip

YC  Series 
Thick film array/network chip resistor, convex
• R Chip    
YC  Series
  
Thick film array/network chip resistor, convex
 
Description
‧ Thick film array/network chip
  resistor, convex
‧ Size : 0404, 0408, 0606,
  0612, 0616, 1224, 1225
‧ Resistance range : 1Ω-1MΩ
‧ Tolerance : ±1%, ±5%
‧ TCR : ±200ppm/°C
‧ Power rating : 1/32W-1/8W
‧ Jumper is available
Features
‧ Integrated descrete chip
  resistors from 2 to 8pcs
‧ Greater efficiency in pick &
  place application
‧ Low assembly cost
‧ Reduce PCB space
‧ Higher component and
  equipment reliability
‧ AEC-Q200 compliant
Datasheet
  YC 

•  R Chip

AF Series 
Sulfur resistant chip resistor
• R Chip    
AF Series
Sulfur resistant chip resistor
 
Description
‧ Sulfur resistance chip
  resistor
‧ Size : 0201 to 2512
‧ Resistance range : 1Ω-22MΩ
‧ Tolerance : ±1%, ±5%
‧ TCR : ±100, ±200ppm/°C
‧ Power rating : 1/20W- 1W
‧ Jumper is available
Features
‧ Superior resistance against
  sulfur-containing environments
‧ Highly reliable electrode
  construction
‧ FOS test method: modified ASTM
  B809-95 105°C, 750 hours
‧ Void free
Datasheet
  AF 

•  MLCC

HC Series 
High Capacitance
• MLCC    
HC Series
High Capacitance
 
Description
‧ High Cap. MLCC
‧ Size : 0402-1210
‧ TC: X5R(-55℃~85℃)
‧ Capacitance range : ≧10μF
‧ Voltage range: 4V-50V
‧ TC:X7R(-55℃~125℃)
‧ Capacitance range : ≧2.2μF
‧ Voltage range: 4V-50V
‧ Tolerance : 10%
Features
‧ Extremely high capacitance
‧ Very Low ESR and ESL
‧ Low self heating
‧ High reliability with no
  polarity
‧ RoHS-compliant & halogen-free
Datasheet
  HC 

•  MLCC

CC-Class II(≧0201) Series
General purpose class II
• MLCC    
CC-Class II(≧0201) Series
General purpose class II
 
Description
‧ General purpose MLCC-Class II
‧ Size : 0201-2220
‧ TC: X5R, Y5R(-55℃~85℃)
‧ Capacitance range : 39pF-10μF
‧ Voltage range: 4V-50V
‧ TC: X7R(-55℃~125℃)
‧ Capacitance range :
  39pF-2.2μF
‧ Voltage range: 4V-50V
‧ Tolerance : 10%
Features
‧ Class 2
‧ Suiitable for all general
  purpose
‧ High reliability with no
  polarity
‧ RoHS-compliant & halogen-free
Datasheet
  CC-Class II(≧0201) 

•  MLCC

CC-Class I(≧0201) Series 
General purpose class I
• MLCC    
CC-Class I(≧0201) Series
General purpose class I
 
Description
‧General purpose MLCC-Class I
‧ Size : 0201-1812
‧ TC: NPO(-55℃~125℃)
‧ Capacitance range :
  0.2pF-100nF
‧ Voltage range: 4V-50V
‧ Tolerance : 5%
Features
‧ Class 1
‧ High stability and no
  capacitance aging
‧ Operates in temperatures up to
  125°C
‧ High reliability with no
  polarity
‧ RoHS-compliant & halogen-free
Datasheet
  CC-Class I(≧0201) 

•  Through Hole

AHA/AHP  Series 
Wirewound resistors, high power, aluminum housed, heatsink type
• Through Hole    
AHA/AHP  Series
  
Wirewound resistors, high power, aluminum housed, heatsink type
 
Description
‧ Power rating: 5W-250W
‧ Resistance range : 0.1Ω-51KΩ
‧ Tolerance : ±0.25%, ±0.5%,
  ±1%, ±5%, ±10%
‧ TCR :±50, ±100, ±200ppm/°C
Features
‧ High power rating (up to
  250W)
‧ Wirewound (max. resistance up
  to 51KΩ)
‧ Heatsink mounted
‧ Reduced size
‧ Corrosion-resistant aluminum
  case for severe environments
‧ Excellent surge performance
‧ Fully lead-free compliance with
  no RoHS exemptions (7C-1)
Datasheet
  AHA/AHP 

•  Through Hole

AHB  Series 
Wirewound resistors, high power, aluminum housed, heatsink type
• Through Hole    
AHB  Series
  
Wirewound resistors, high power, aluminum housed, heatsink type
 
Description
‧ Power rating: 75W-500W
‧ Resistance range : 0.1Ω-51KΩ
‧ Tolerance : ±1%, ±2%, ±5%,
  ±10%
‧ TCR :±25, ±50, ±100ppm/°C
Features
‧ High power rating (up to
  500W)
‧ Wirewound (max. resistance up
  to 82Kohm)
‧ Heatsink mounted
‧ Reduced size
‧ Corrision-resistant aluminum
  case for severe environments
‧ Excellent surge performance
‧ Fully lead-free compliance with
  no RoHS exemptions (7C-1)
Datasheet
  AHB 

•  Through Hole

ATH  Series
Wirewound resistors, high power, aluminum housed, trapezium type
• Through Hole    
ATH  Series
  
Wirewound resistors, high power, aluminum housed, trapezium type
 
Description
‧ Wirewound resistors, high
  power, aluminum housed,
  trapezium type
‧ Power rating: 40W-1800W
‧ Resistance range : 0.5Ω-35KΩ
‧ Tolerance : ±1%, ±2%, ±5%,
  ±10%
‧ TCR : ±300ppm/°C
Features
‧ High power rating (up to
  1800W)
‧ Wirewound (max. resistance up
  to 35Kohm)
‧ Corrision-resistant aluminum
  case for severe environments
‧ Excellent surge performance
‧ Fully lead-free compliance with
  no RoHS exemptions (7C-1)
Datasheet
  ATH 

•  Through Hole

ATC  Series 
Wirewound resistors, high power, aluminum housed, compact size
• Through Hole    
ATC  Series
  
Wirewound resistors, high power, aluminum housed, compact size
 
Description
‧ Wirewound resistors, high
  power, aluminum housed,
  compact size
‧ Power rating: 40W-200W
‧ Resistance range : 1Ω-1KΩ
‧ Tolerance : ±5%, ±10%
‧ TCR : standard
Features
‧ High power rating (up to
  200W)
‧ Wirewound (max. resistance up
  to 1Kohm)
‧ Compact size
‧ Corrision-resistant aluminum
  case for severe environments
‧ Excellent surge performance
‧ Fully lead-free compliance with
  no RoHS exemptions (7C-1)
Datasheet
  ATC 

•  Wireless

X2Y  Series 
X2Y
• Wireless    
X2Y  Series
     
X2Y
 
Description
‧ X2Y filter/capacitor
‧ Size: 0603, 0805, 1206,
  1210, 1410
Features
‧ Excellent performance in EMI
  suppression or decoupling
‧ Ultra-low equivalent series
  inductance (ESL)
‧ Provides differential &
  common mode filtering with a
  single device
‧ RoHS-compliant & halogen-free
Datasheet
  X2Y