You are here : 应用 >  消费类电子  > 照明
  •   应用概述


    令人惊艳的的消费性电子产品世界不断经历快速的变化。传统的单机产品已渐渐从娱乐设备、家用电器及照明设备中被淘汰。


LED 照明

•  R Chip

RE  Series
Thick film precision grade chip resistor
• R Chip    
RE  Series
  
Thick film precision grade chip resistor
 
Description
‧ Thick film precision grade
  chip resistor
‧ Size : 0201 to 1206
‧ Resistance range : 10Ω-1MΩ
‧ Tolerance : ±0.1%, ±0.5%, ±1%
‧ TCR : ±50ppm/°C
‧ Power rating : 1/20W-1/4W
Features
‧ Tight tolerance
‧ Low TCR
‧ Highly reliable electrode
  construction
‧ Compatible with all soldering
  processes
Datasheet
  RE 

•  R Chip

RT  Series 
Thin film high precision high stability chip resistor
• R Chip    
RT  Series
Thin film high precision high stability chip resistor
 
Description
‧ Thin film high precision high
  stability chip resistor
‧ Size : 0201 to 2512
‧ Resistance range : 1Ω-1.5MΩ
‧ Tolerance : ±0.05%, ±0.1%,
  ±0.25%, ±0.5%, ±1%
‧ TCR : ±5,±10, ±15, ±25,
  ±50ppm/°C
‧ Power rating : 1/20W-3/4W
Features
‧ High precision & stability
‧ Low TCR
‧ Low electrical noise
‧ Advanced sputtering technology
Datasheet
  RT 

•  R Chip

PA Series 
Automotive grade metal current sensor, low TCR chip resistor
• R Chip    
PA Series
     
Automotive grade metal current sensor, low TCR chip resistor
 
Description
‧ Automotive grade metal
  current sensor, low TCR chip
  resistor
‧ Size : 1206
‧ Resistance range : 1mΩ-5mΩ,
  15mΩ
‧ Tolerance : ±1%, ±5%
‧ TCR : ±100ppm/°C
‧ Power rating : 1/4W, 1/2W,
  1W, 1.5W
Features
‧ Excellent current sensing
  performance
‧ High power rating for
  large current detection
‧ Accurate power control
‧ Reduce power consumption
‧ Low thermal EMF (<0. 3
  uV/°C)
‧ AEC-Q200 compliant
‧ Low TCR
Datasheet
  PA 

•  R Chip

RC  Series 
Thick film general purpose chip resistor
• R Chip    
RC  Series
Thick film general purpose chip resistor
 
Description
‧ Thick film general purpose
  chip resistor
‧ Size : 0201 to 2512
‧ Resistance range : 1Ω-22MΩ
‧ Tolerance : ±0.1%, ±0.5%,
  ±1%, ±5%
‧ TCR : standard
‧ Power rating : 1/20W-1W
‧ Jumper is available
Features
‧ Highly reliable electrode
  construction
‧ Compatible for all soldering
  processes
‧ Highly stable in auto-placement
  surface mounting application
‧ Barrier layer end termination
Datasheet
  RC 

•  MLCC

HC Series
High Capacitance
• MLCC    
HC Series
High Capacitance
 
Description
‧ High Cap. MLCC
‧ Size : 0402-1210
‧ TC: X5R(-55℃~85℃)
‧ Capacitance range : ≧10μF
‧ Voltage range: 4V-50V
‧ TC:X7R(-55℃~125℃)
‧ Capacitance range : ≧2.2μF
‧ Voltage range: 4V-50V
‧ Tolerance : 10%
Features
‧ Extremely high capacitance
‧ Very Low ESR and ESL
‧ Low self heating
‧ High reliability with no
  polarity
‧ RoHS-compliant & halogen-free
Datasheet
  HC 

•  MLCC

HCV Series 
High CV
• MLCC    
HCV Series
High CV
 
Description
‧ High Cap. & Middle vol. MLCC
‧ Size : 0603-2220
‧ TC: X7R(-55℃~125℃)
‧ Capacitance, Voltage range:
  (≧2.2uF, ≧50V) or
  (1uF≦Cap.<2.2,>50V)
‧ Tolerance : 10%
Features
‧ Simultaneous high capacitance
  and voltage
‧ Higher energy density
‧ High reliability with no
  polarity
‧ RoHS-compliant & halogen-free
Datasheet
  HCV 

•  MLCC

HV Series 
High Voltage
• MLCC    
HV Series
High Voltage
 
Description
‧High & Middle vol. MLCC
‧ Size : 0402-1812
‧ TC: X7R, NPO(-55℃~125℃)
‧ Capacitance range :<1μF
‧ Voltage range: 100V-3KV
‧ Tolerance : 10%, 5%
Features
‧ Operates at high voltages
‧ Wide case size available
‧ High reliability with no
  polarity
‧ RoHS-compliant & halogen-free
Datasheet
  HV 

•  MLCC

CC-Class II(≧0201) Series 
General purpose class II
• MLCC    
CC-Class II(≧0201) Series
General purpose class II
 
Description
‧ General purpose MLCC-Class II
‧ Size : 0201-2220
‧ TC: X5R, Y5R(-55℃~85℃)
‧ Capacitance range : 39pF-10μF
‧ Voltage range: 4V-50V
‧ TC: X7R(-55℃~125℃)
‧ Capacitance range :
  39pF-2.2μF
‧ Voltage range: 4V-50V
‧ Tolerance : 10%
Features
‧ Class 2
‧ Suiitable for all general
  purpose
‧ High reliability with no
  polarity
‧ RoHS-compliant & halogen-free
Datasheet
  CC-Class II(≧0201) 

•  Through Hole

HHV  Series
Metal glazed film resistors, high-voltage & high ohmic
• Through Hole    
HHV  Series
  
Metal glazed film resistors, high-voltage & high ohmic
 
Description
‧ Metal glazed film leaded
  resistors, high-voltage & high
  ohmic
‧ Power rating: 1/4W-3W
‧ Resistance range : 100KΩ-68MΩ
‧ Tolerance : ±1%, ±5%
‧ TCR : ±200ppm/°C
Features
‧ UL1676 and VDE 0860 certified
‧ High working voltage up to 7KV
‧ Max. over load voltage up to
  14KV
‧ Max. resistance value up to
  68Mohm
‧ Flameproof silicone-coated
‧ RoHS exemptions(7C-1)
Datasheet
  HHV 

•  Through Hole

FKN  Series 
Wirewound resistors, fusible, flameproof
• Through Hole    
FKN  Series
  
Wirewound resistors, fusible, flameproof
 
Description
‧ Wirewound resistors, fusible,
  flameproof
‧ Power rating: 1/2W-7W
‧ Resistance range : 0.47Ω-620Ω
‧ Tolerance : ±1%, ±5%
‧ TCR : ±350ppm/°C
Features
‧ UL1412 certified
‧ Fusing time <60S for 25 or 36
  times rated power
‧ Fusible function
‧ Excellent surge performance,
  customized surge requirments
‧ Flameproof silicone-coated
‧ Fully lead-free compliance with
  no RoHS exemptions(7C-1)
Datasheet
  FKN 

•  Through Hole

PNP  Series 
Wirewound resistors, high power, ultra miniature
• Through Hole    
PNP  Series
  
Wirewound resistors, high power, ultra miniature
 
Description
‧ Wirewound resistors, high
  power, ultra miniature
‧ Power rating: 1W-10W
‧ Resistance range : 47mΩ-17KΩ
‧ Tolerance : ±1%, ±5%
‧ TCR : ±100, ±300ppm/°C
Features
‧ High reliability
‧ High power, ultra-miniature
‧ Flameproof silicone coated
‧ Excellent surge performance
‧ Fully lead-free compliance with
  no RoHS exemptions (7C-1)
Datasheet
  PNP 

•  Through Hole

KNP  Series 
Wirewound resistors, general purpose
• Through Hole    
KNP  Series
  
Wirewound resistors, general purpose
 
Description
‧ Wirewound resistors, general
  purpose
‧ Power rating: 1/4W-7W
‧ Resistance range : 0.1Ω-6.8KΩ
‧ Tolerance : ±1%, ±5%
‧ TCR : ±300ppm/°C
Features
‧ High reliability
‧ Flameproof silicone coated
‧ Excellent surge performance
‧ Fully lead-free compliance with
  no RoHS exemptions (7C-1)
Datasheet
  KNP