•   Introduction


    The fast growing global hunger for electricity cannot be met in the future by traditional sources of energy such as coal, oil, and gas, while atomic energy is regarded with reluctance due to its inherent risks and the unsolved problem of nuclear waste.


•  R Chip

RT  Series
Thin film high precision high stability chip resistor
• R Chip    
RT  Series
Thin film high precision high stability chip resistor
 
Description
‧ Thin film high precision high
  stability chip resistor
‧ Size : 0201 to 2512
‧ Resistance range : 1Ω-1.5MΩ
‧ Tolerance : ±0.05%, ±0.1%,
  ±0.25%, ±0.5%, ±1%
‧ TCR : ±5,±10, ±15, ±25,
  ±50ppm/°C
‧ Power rating : 1/20W-3/4W
Features
‧ High precision & stability
‧ Low TCR
‧ Low electrical noise
‧ Advanced sputtering technology
Datasheet
  RT 

•  R Chip

PT  Series 
Thick film low ohmic, low TCR chip resistor
• R Chip    
PT  Series
  
Thick film low ohmic, low TCR chip resistor
 
Description
‧ Thick film low ohmic, low TCR
  chip resistor
‧ Size : 0402 to 2512
‧ Resistance range : 50mΩ≦R<1Ω
‧ Tolerance : ±1%, ±2%, ±5%
‧ TCR : standard
‧ Power rating : 1/16W- 2W
‧ Jumper is available
Features
‧ Good current sensing
  performance
‧ High power rating for
  large current detection
‧ Accurate power control
‧ Highly reliable electrode
  construction
‧ AEC-Q200 compliant
‧ Low TCR
Datasheet
  PT 

•  R Chip

RC(high power)  Series 
Thick film general purpose chip resistor, double power
• R Chip    
RC(high power)  Series
Thick film general purpose chip resistor, double power
 
Description
‧ Thick film general purpose
  chip resistor, double power
‧ Size : 0402~2512
‧ Resistance range : 1Ω-1MΩ
‧ Tolerance : ±1%, ±5%
‧ TCR : ±200ppm/°C
‧ Power rating : 1/8W-2W
Features
‧ Highly reliable electrode
  construction
‧ Compatible for all soldering
  processes
‧ Highly stable in auto-placement
  surface mounting applications
‧ Barrier layer end termination
Datasheet
  RC(high power) 

•  R Chip

RT(5ppm)  Series 
Ultra high precision 5ppm thin film chip resistor
• R Chip    
RT(5ppm)  Series
Ultra high precision 5ppm thin film chip resistor
 
Description
‧ Ultra high precision 5ppm
  thin film chip resistor
‧ Size : 0402 to 1206
‧ Resistance range : 20Ω-100KΩ
‧ Tolerance : ±0.05%, ±0.1%,
  ±0.25%, ±0.5%, ±1%
‧ TCR : ±5ppm/°C
‧ Power rating : 1/16W-1/4W
Features
‧ High precision & stability
‧ Super low TCR
‧ Low electrical noise
‧ Advanced sputtering technology
Datasheet
  RT(5ppm) 

•  MLCC

HC Series
High Capacitance
• MLCC    
HC Series
High Capacitance
 
Description
‧ High Cap. MLCC
‧ Size : 0402-1210
‧ TC: X5R(-55℃~85℃)
‧ Capacitance range : ≧10μF
‧ Voltage range: 4V-50V
‧ TC:X7R(-55℃~125℃)
‧ Capacitance range : ≧2.2μF
‧ Voltage range: 4V-50V
‧ Tolerance : 10%
Features
‧ Extremely high capacitance
‧ Very Low ESR and ESL
‧ Low self heating
‧ High reliability with no
  polarity
‧ RoHS-compliant & halogen-free
Datasheet
  HC 

•  MLCC

HCV Series 
High CV
• MLCC    
HCV Series
High CV
 
Description
‧ High Cap. & Middle vol. MLCC
‧ Size : 0603-2220
‧ TC: X7R(-55℃~125℃)
‧ Capacitance, Voltage range:
  (≧2.2uF, ≧50V) or
  (1uF≦Cap.<2.2,>50V)
‧ Tolerance : 10%
Features
‧ Simultaneous high capacitance
  and voltage
‧ Higher energy density
‧ High reliability with no
  polarity
‧ RoHS-compliant & halogen-free
Datasheet
  HCV 

•  MLCC

HV Series 
High Voltage
• MLCC    
HV Series
High Voltage
 
Description
‧High & Middle vol. MLCC
‧ Size : 0402-1812
‧ TC: X7R, NPO(-55℃~125℃)
‧ Capacitance range :<1μF
‧ Voltage range: 100V-3KV
‧ Tolerance : 10%, 5%
Features
‧ Operates at high voltages
‧ Wide case size available
‧ High reliability with no
  polarity
‧ RoHS-compliant & halogen-free
Datasheet
  HV 

•  MLCC

CC-Class II(≧0201) Series 
General purpose class II
• MLCC    
CC-Class II(≧0201) Series
General purpose class II
 
Description
‧ General purpose MLCC-Class II
‧ Size : 0201-2220
‧ TC: X5R, Y5R(-55℃~85℃)
‧ Capacitance range : 39pF-10μF
‧ Voltage range: 4V-50V
‧ TC: X7R(-55℃~125℃)
‧ Capacitance range :
  39pF-2.2μF
‧ Voltage range: 4V-50V
‧ Tolerance : 10%
Features
‧ Class 2
‧ Suiitable for all general
  purpose
‧ High reliability with no
  polarity
‧ RoHS-compliant & halogen-free
Datasheet
  CC-Class II(≧0201) 

•  Through Hole

MFR  Series
Metal film resistors
• Through Hole    
MFR  Series
     
Metal film resistors
 
Description
‧ Metal film general purpose
  leaded resistor
‧ Power rating: 1/6W-3W
‧ Resistance range : 1Ω-10MΩ
‧ Tolerance : ±0.5%, ±1%, ±5%
‧ TCR : ±15, ±25, ±50,
  ±100ppm/°C
‧ Jumper is available
Features
‧ Wide resistance range
‧ High reliability
‧ High quality
‧ AEC-Q200 compliant
‧ Fully lead-free compliance with
  no RoHS exemptions (7C-1)
Datasheet
  MFR 

•  Through Hole

MF0  Series 
Metal film resistors, high power, professional
• Through Hole    
MF0  Series
     
Metal film resistors, high power, professional
 
Description
‧ Metal film resistors, high
  power, professional
‧ Power rating: 0.4W, 0.6W
‧ Resistance range : 1Ω-10MΩ
‧ Tolerance : ±0.5%, ±1%, ±5%
‧ TCR : ±15, ±25, ±50,
  ±100ppm/°C
‧ Jumper is available
Features
‧ High power & reduced size
‧ Wide resistance range
‧ High reliability
‧ High quality
‧ AEC-Q200 compliant
‧ Fully lead-free compliance with
  no RoHS exemptions (7C-1)
Datasheet
  MF0 

•  Through Hole

FAE  Series 
Wirewound resistors, fusible & anti-explosion
• Through Hole    
FAE  Series
  
Wirewound resistors, fusible & anti-explosion
 
Description
‧ Wirewound resistors, fusible
  & safety, anti-explosion
‧ Power rating: 1/2W-3W
‧ Resistance range : 3.3Ω-100Ω
‧ Tolerance : ±1%, ±5%
‧ TCR : ±300ppm/°C
Features
‧ UL1412 qualified
‧ Fusing time <60S for 25
  times rated power
‧ Fusible function
‧ Saftety, anti-explosion
‧ Excellent surge performance
  customized surge requirment
‧ Flameproof silicone-coated
‧ Fully lead-free compliance with
  no RoHS exemptions(7C-1)
Datasheet
  FAE 

•  Through Hole

MMF  Series 
Melf metal film resistors
• Through Hole    
MMF  Series
  
Melf metal film resistors
 
Description
‧ Melf metal film resistrors
‧ Power rating: 1/6-1W
‧ Resistance range : 1Ω-1MΩ
‧ Tolerance : ±0.1%, ±0.5%,
  ±1%, ±2%, ±5%
‧ TCR :±15, ±25, 50,
  ±100ppm/°C
Features
‧ Surface mount
‧ Wide resistance range
‧ Fully lead-free compliance with
  no RoHS exemptions (7C-1)
Datasheet
  MMF 

•  Wireless

Chip Antenna  Series
Sub-GHz/ Short-range Antenna
• Wireless    
Chip Antenna  Series
  
Sub-GHz/ Short-range Antenna
 
Description
‧ For Sub-GHz/Short-range,
  169/315/433/870/915MHz
‧ Linear polarization
‧ Omni-directional
‧ SMD type antenna
Features
‧ Compact size, small clearance
‧ SMD type antenna
‧ Operating temperature
  -40°C-105°C
‧ RoHS-compliant & halogen-free
Datasheet
  Chip Antenna  

•  Wireless

Chip Antenna  Series 
WLAN/BT/ISM Antenna
• Wireless    
Chip Antenna  Series
  
WLAN/BT/ISM Antenna
 
Description
‧ For Bluetooth, IEEE 802.11
  devices, 2.4 & 2.4/5GHz
‧ Linear polarization
‧ Omni-directional
‧ SMD type antenna
Features
‧ Compact size, small clearance
‧ SMD type antenna
‧ Operating temperature:
  -40°C-105°C
‧ RoHS-compliant & halogen-free
Datasheet
  Chip Antenna  

•  Wireless

PCB antenna  Series 
WLAN/BT/ISM Antenna
• Wireless    
PCB antenna  Series
  
WLAN/BT/ISM Antenna
 
Description
‧ For Bluetooth, IEEE 802.11
  devices, 2.4GHz, 5GHz &
  2.4/5GHz
‧ Linear polarization
‧ Omni-directional
‧ Flexible cable length and
  connector type
Features
‧ Easy installation
‧ Flexible cable length and
  connector type
‧ Operating temperature:
  -40°C-85°C
‧ RoHS-compliant & halogen-free
Datasheet
  PCB antenna  

•  Wireless

X2Y  Series 
X2Y
• Wireless    
X2Y  Series
     
X2Y
 
Description
‧ X2Y filter/capacitor
‧ Size: 0603, 0805, 1206,
  1210, 1410
Features
‧ Excellent performance in EMI
  suppression or decoupling
‧ Ultra-low equivalent series
  inductance (ESL)
‧ Provides differential &
  common mode filtering with a
  single device
‧ RoHS-compliant & halogen-free
Datasheet
  X2Y