Introduction  
WWAN antennas are used for data communication over cellular bands including GSM850/900, DCS1800, PCS1900, UMTS2100 and LTE. WWAN antennas support multi-band use which allows systems to cooperate among worldwide operators.

Series

Type

Image

Part Number

size

Operation Frequency

*Datasheet

PCB antenna WWAN Antenna ANTX100P001BWPEN3 50x20x0.95mm 850/900/1800/1900/2100 MHz
PCB antenna WWAN Antenna ANTX150P001BWPEN3 50x20x0.95mm 850/900/1800/1900/2100 MHz
PCB antenna WWAN Antenna ANTX200P001BWPEN3 50x20x0.95mm 850/900/1800/1900/2100 MHz
Chip Antenna WWAN Antenna ANT1204LL00R0918A 12x4x1.2 mm 900/1800 MHz
Chip Antenna WWAN Antenna ANT3505B002TWPENS 35x5x6 mm 850/900/1800/1900/2100 MHz
Ceramic Patch Antenna WWAN Antenna ANT4005B000RWHEXS 40x5x6 mm 698/960/1710/2170/2300/2400/2490/2690 MHz