Introduction  
Metal oxide film provides excellent quality and comes in a wide range of power ratings with flameproof coating. Metal oxide film is available in a standard commercial type and miniature sizes for most electronic applications.

Series

Type

Image

Technology

Power(W)            Wire dia.(mm)

Min.TCR (ppm/℃)

Min.     Tol(%)

Resistance Min.(Ω)

Resistance Max.(Ω).

*Datasheet

RSF Metal oxide film resistors, flameproof Metal Oxide Film 1/4 see datasheet 2 1 1M
RSF Metal oxide film resistors, flameproof Metal Oxide Film 1/2 see datasheet 2 1 1M
RSF Metal oxide film resistors, flameproof Metal Oxide Film 1 see datasheet 2 1 1M
RSF Metal oxide film resistors, flameproof Metal Oxide Film 2 see datasheet 2 1 1M
RSF Metal oxide film resistors, flameproof Metal Oxide Film 3 see datasheet 2 1 1M
RSF Metal oxide film resistors, flameproof Metal Oxide Film 5 see datasheet 2 1 1M