You are here : Products > Through Hole > Metal Film
  Introduction  
Metal film resistors are available as leaded and MELF types providing such features as: precision, flameproof, fusible, ultra miniature sizes, high stability, and high quality, well suitable for most applications.

Series

Type

Image

Technology

Power(W)            Wire dia.(mm)

Min.TCR (ppm/℃)

Min.     Tol(%)

Resistance Min.(Ω)

Resistance Max.(Ω).

*Datasheet

MFR Metal film resistors Metal Film 1/6 15 0.1 10 1M
MFR Metal film resistors Metal Film 1/4 15 0.1 10 1M
MFR Metal film resistors Metal Film 1/2 15 0.1 10 1M
MFR Metal film resistors Metal Film 1 15 0.1 10 1M
MFR Metal film resistors Metal Film 2 15 0.1 10 1M
MFR Metal film resistors Metal Film 3 15 0.1 10 1M
MF0 Metal film resistors, high power, professional Metal Film 0.4 50 0.1 1 10M
MF0 Metal film resistors, high power, professional Metal Film 0.6 50 0.1 1 10M
FMF Metal film resistors, flameproof Metal Film 1/4 50 1 1 10M
FMF Metal film resistors, flameproof Metal Film 1/2 50 1 1 10M
FMF Metal film resistors, flameproof Metal Film 1 50 1 1 10M
FMF Metal film resistors, flameproof Metal Film 2 50 1 1 10M
FMF Metal film resistors, flameproof Metal Film 3 50 1 1 10M
FM0 Metal film resistors, flameproof, high power, professional Metal Film 0.4 50 1 1 10M
FM0 Metal film resistors, flameproof, high power, professional Metal Film 0.6 50 1 1 10M
MFP Metal film resistors, precision Metal Film 1/6 5 0.1 10 1M
MFP Metal film resistors, precision Metal Film 1/4 5 0.1 10 1M
MFP Metal film resistors, precision Metal Film 1/2 5 0.1 10 1M
MFP Metal film resistors, precision Metal Film 1 5 0.1 10 1M
MFP Metal film resistors, precision Metal Film 2 5 0.1 10 1M
MFP Metal film resistors, precision Metal Film 3 5 0.1 10 1M
FMP Metal film resistors, high power & flameproof, ultra miniature Metal Film 1/2 100 1 1 10M
FMP Metal film resistors, high power & flameproof, ultra miniature Metal Film 1 100 1 1 10M
FMP Metal film resistors, high power & flameproof, ultra miniature Metal Film 2 100 1 1 10M
FMP Metal film resistors, high power & flameproof, ultra miniature Metal Film 3 100 1 1 10M
FRM Metal film resistors, fusible & flameproof Metal Film 1/4 200 2 1 560
FRM Metal film resistors, fusible & flameproof Metal Film 1/2 200 2 1 560
FRM Metal film resistors, fusible & flameproof Metal Film 1 200 2 1 560
FRM Metal film resistors, fusible & flameproof Metal Film 2 200 2 1 560
FRM Metal film resistors, fusible & flameproof Metal Film 3 200 2 1 560
HTM HTR HID Lamp metal/carbon film resistors Metal Film 2 250 5 2K 100K
HTM HTR HID Lamp metal/carbon film resistors Metal Film 2.5 250 5 2K 100K
ZOR Zero ohm resistors, coated Metal Film 1/4 null null null 20m
ZOR Zero ohm resistors, coated Metal Film 1/2 null null null 20m
MMF Melf metal film resistors Metal Film 1/6 15 0.1 1 10M
MMF Melf metal film resistors Metal Film 1/4 15 0.1 1 10M
MMF Melf metal film resistors Metal Film 0.4 15 0.1 1 10M
MMF Melf metal film resistors Metal Film 1/2 15 0.1 1 10M
MMF Melf metal film resistors Metal Film 0.6 15 0.1 1 10M
MMF Melf metal film resistors Metal Film 1 15 0.1 1 10M
MMP Melf metal film resistors, high power, ultra minuature Metal Film 1 50 1 1 1M
MMP Melf metal film resistors, high power, ultra minuature Metal Film 2 50 1 1 1M