You are here : Products > MLCC > Low Inductance
  Introduction  
Yageo's low inductance MLCC effectively suppresses HF noise and reduces ripple voltage on DC lines. The special reverse design improve the ESL of capacitor that become necessay feature for application in IC package

Series

Type

Image

Size

TC

Temperature

Volt.

Cap. Min.

Cap. Max.

*Datasheet

CL Low inductance 0204-0612 X5R -55℃~85℃ 10V 10nF 100nF
CL Low inductance 0204-0612 X7R -55℃~125℃ 10V 100nF 1uF
CL Low inductance 0204-0612 X7R -55℃~125℃ 16V 10nF 470nF
CL Low inductance 0204-0612 X7R -55℃~125℃ 25V 10nF 470nF
CL Low inductance 0204-0612 X7R -55℃~125℃ 50V 10nF 470nF