You are here : Products > MLCC > Array
  Introduction  
Capacitor array, CA series, is a 4-in-1 capacitance. Yageo's CA series allow space savings and enhanced manufacturing efficiency.

Series

Type

Image

Size

TC

Temperature

Volt.

Cap. Min.

Cap. Max.

*Datasheet

CA Array 0508, 0612 NPO -55℃~125℃ 50V 10pF 470pF
CA Array 0508, 0612 NPO -55℃~125℃ 100V 10pF 470pF
CA Array 0508, 0612 X7R -55℃~125℃ 16V 220pF 100nF
CA Array 0508, 0612 X7R -55℃~125℃ 25V 220pF 100nF
CA Array 0508, 0612 X7R -55℃~125℃ 50V 220pF 100nF