Introduction  
Yageo's automotive grade thick film precision chip resistors are optimized through a highly reliable electrode construction. The series boasts a narrow tolerance of ±0.1% and a low TCR ±50ppm /°C.

Series

Type

Image

Power (W)

Case size (inch)

Typical TCR (ppm /℃)

Min. Tolerance (%)

Resistance Min.Ω

Resistance Max.Ω

*Datasheet

RE Thick film precision grade chip resistor 1/20 0201 50 0.1 10 1M
RE Thick film precision grade chip resistor 1/16 0402 50 0.1 10 1M
RE Thick film precision grade chip resistor 1/10 0603 50 0.1 10 1M
RE Thick film precision grade chip resistor 1/8 0805 50 0.1 10 1M
RE Thick film precision grade chip resistor 1/4 1206 50 0.1 10 1M
AC (50 ppm) Automotive precision grade thick film chip resistor 1/16 0402 50 0.1 10 1M
AC (50 ppm) Automotive precision grade thick film chip resistor 1/10 0603 50 0.1 10 1M
AC (50 ppm) Automotive precision grade thick film chip resistor 1/8 0805 50 0.1 10 1M
AC (50 ppm) Automotive precision grade thick film chip resistor 1/4 1206 50 0.1 10 1M