Introduction  
Yageo's lead free (Pb <1000ppm) chip resistors are compatible with all soldering processes without RoHS exemptions (7C-1). The series is highly stable in auto-placement surface mounting applications.

Series

Type

Image

Power (W)

Case size (inch)

Typical TCR (ppm /℃)

Min. Tolerance (%)

Resistance Min.Ω

Resistance Max.Ω

*Datasheet

RC_P Total lead free thick film general purpose chip resistor 1/20 0201 200 1 1 10M
RC_P Total lead free thick film general purpose chip resistor 1/16 0402 150 1 1 22M
RC_P Total lead free thick film general purpose chip resistor 1/10 0603 150 1 1 22M
RC_P Total lead free thick film general purpose chip resistor 1/8 0805 100 1 1 22M
RC_P Total lead free thick film general purpose chip resistor 1/4 1206 100 1 1 22M
RC_P Total lead free thick film general purpose chip resistor 1/2 1210 100 1 1 22M
RC_P Total lead free thick film general purpose chip resistor 1 1218 100 1 1 1M
RC_P Total lead free thick film general purpose chip resistor 3/4 2010 100 1 1 22M
RC_P Total lead free thick film general purpose chip resistor 1 2512 100 1 1 22M
RC_P(RC0100) Ultra small 01005 total lead free thick film general purpose chip resistor 1/32 01005 370 1 1 1M