Introduction  
Yageo's high voltage series is ideal for industrial automation, power supplies, and battery chargers. The series is designed to handle a maximum working voltage of 500V with case sizes from 0603 to 2512. The surface mountable resistors are suitable for handling by automatic placement systems.

Series

Type

Image

Power (W)

Case size (inch)

Typical TCR (ppm /℃)

Min. Tolerance (%)

Resistance Min.Ω

Resistance Max.Ω

*Datasheet

RV High voltage chip resistor 1/10 0603 200 1 47 10M
RV High voltage chip resistor 1/8 0805 200 1 47 22M
RV High voltage chip resistor 1/4 1206 200 1 47 27M
RV High voltage chip resistor 3/4 2010 200 1 47 22M
RV High voltage chip resistor 1 2512 200 1 47 16M