•   Introduction


    Computers and peripherals have constituted a well-established and mature area in modern electronics for many years.


Laptops & Tablets

•  R Chip

RC(RC0100)  Series
Ultra small 01005 thick film general purpose chip resistor
• R Chip    
RC(RC0100)  Series
Ultra small 01005 thick film general purpose chip resistor
 
Description
‧ Ultra small 01005 thick film
  general purpose chip resistor
‧ Size : 01005
‧ Resistance range : 1Ω-22MΩ
‧ Tolerance : ±1%, ±5%
‧ TCR : standard
‧ Power rating : 1/32W
‧ Jumper is available
Features
‧ Extremely light and thin
‧ Highly reliable electrode
  construction
‧ Compatible for all soldering
  processes
‧ Highly stable in auto-placement
  surface mounting applications
‧ Barrier layer end termination
Datasheet
  RC(RC0100) 

•  R Chip

RT(RT0201)  Series 
Ultra small 0201 thin film high precision high stability chip resistor
• R Chip    
RT(RT0201)  Series
Ultra small 0201 thin film high precision high stability chip resistor
 
Description
‧ Ultra small 0201 thin film
  high precision high stability
  chip resistor
‧ Size : 0201
‧ Resistance range : 22Ω-75KΩ
‧ Tolerance : ±0.1%, ±0.25%,
  ±0.5%, ±1%
‧ TCR : ±25, ±50ppm/°C
‧ Power rating : 1/20W
Features
‧ High precision & stability
‧ Low TCR
‧ Low electrical noise
‧ Advanced sputtering technology
‧ Extremely thin and light
Datasheet
  RT(RT0201) 

•  R Chip

PA Series 
Automotive grade metal current sensor, low TCR chip resistor
• R Chip    
PA Series
     
Automotive grade metal current sensor, low TCR chip resistor
 
Description
‧ Automotive grade metal
  current sensor, low TCR chip
  resistor
‧ Size : 1206
‧ Resistance range : 1mΩ-5mΩ,
  15mΩ
‧ Tolerance : ±1%, ±5%
‧ TCR : ±100ppm/°C
‧ Power rating : 1/4W, 1/2W,
  1W, 1.5W
Features
‧ Excellent current sensing
  performance
‧ High power rating for
  large current detection
‧ Accurate power control
‧ Reduce power consumption
‧ Low thermal EMF (<0. 3
  uV/°C)
‧ AEC-Q200 compliant
‧ Low TCR
Datasheet
  PA 

•  MLCC

HC Series 
High Capacitance
• MLCC    
HC Series
High Capacitance
 
Description
‧ High Cap. MLCC
‧ Size : 0402-1210
‧ TC: X5R(-55℃~85℃)
‧ Capacitance range : ≧10μF
‧ Voltage range: 4V-50V
‧ TC:X7R(-55℃~125℃)
‧ Capacitance range : ≧2.2μF
‧ Voltage range: 4V-50V
‧ Tolerance : 10%
Features
‧ Extremely high capacitance
‧ Very Low ESR and ESL
‧ Low self heating
‧ High reliability with no
  polarity
‧ RoHS-compliant & halogen-free
Datasheet
  HC 

•  MLCC

HCV Series
High CV
• MLCC    
HCV Series
High CV
 
Description
‧ High Cap. & Middle vol. MLCC
‧ Size : 0603-2220
‧ TC: X7R(-55℃~125℃)
‧ Capacitance, Voltage range:
  (≧2.2uF, ≧50V) or
  (1uF≦Cap.<2.2,>50V)
‧ Tolerance : 10%
Features
‧ Simultaneous high capacitance
  and voltage
‧ Higher energy density
‧ High reliability with no
  polarity
‧ RoHS-compliant & halogen-free
Datasheet
  HCV 

•  MLCC

HV Series 
High Voltage
• MLCC    
HV Series
High Voltage
 
Description
‧High & Middle vol. MLCC
‧ Size : 0402-1812
‧ TC: X7R, NPO(-55℃~125℃)
‧ Capacitance range :<1μF
‧ Voltage range: 100V-3KV
‧ Tolerance : 10%, 5%
Features
‧ Operates at high voltages
‧ Wide case size available
‧ High reliability with no
  polarity
‧ RoHS-compliant & halogen-free
Datasheet
  HV 

•  MLCC

CC  Series 
Miniaturization (01005)
• MLCC    
CC  Series
Miniaturization (01005)
 
Description
‧ General purpose MLCC
‧ Size : 01005
‧ TC: NPO(-55℃~125℃)
  X5R(-55℃~85℃)
‧ Capacitance range :
  10pF-100nF
‧ Voltage range: 4V-16V
‧ Tolerance : 10%, 5%
Features
‧ Extremely small and
  space-saving
‧ High reliability with no
  polarity
‧ RoHS-compliant & halogen-free
Datasheet
  CC(01005) 

•  Wireless

PCB antenna  Series 
WLAN/BT/ISM Antenna
• Wireless    
PCB antenna  Series
  
WLAN/BT/ISM Antenna
 
Description
‧ For Bluetooth, IEEE 802.11
  devices, 2.4GHz, 5GHz &
  2.4/5GHz
‧ Linear polarization
‧ Omni-directional
‧ Flexible cable length and
  connector type
Features
‧ Easy installation
‧ Flexible cable length and
  connector type
‧ Operating temperature:
  -40°C-85°C
‧ RoHS-compliant & halogen-free
Datasheet
  PCB antenna  

•  Wireless

PCB antenna  Series
WWAN Antenna
• Wireless    
PCB antenna  Series
  
WWAN Antenna
 
Description
‧ For cellular WWAN (2G/3G/LTE)
  devices, 900/1800MHz &
  850/900/1800/1900/2100MHz
‧ Linear polarization
‧ Omni-directional
‧ Flexible cable length and
  connector type
Features
‧ Easy installation
‧ Flexible cable length and
  connector type
‧ Operating temperature:
  -40°C-85°C
‧ RoHS-compliant & halogen-free
Datasheet
  PCB antenna  

•  Wireless

Chip Antenna  Series 
WLAN/BT/ISM Antenna
• Wireless    
Chip Antenna  Series
  
WLAN/BT/ISM Antenna
 
Description
‧ For Bluetooth, IEEE 802.11
  devices, 2.4 & 2.4/5GHz
‧ Linear polarization
‧ Omni-directional
‧ SMD type antenna
Features
‧ Compact size, small clearance
‧ SMD type antenna
‧ Operating temperature:
  -40°C-105°C
‧ RoHS-compliant & halogen-free
Datasheet
  Chip Antenna  

•  Wireless

PCB antenna  Series 
GNSS Antenna
• Wireless    
PCB antenna  Series
  
GNSS Antenna
 
Description
‧ For GNSS devices, GPS,
  GPS/Glonass, GPS/Beidou,
  GPS/Glonass/Beidou/Galileo
‧ Linear polarization
‧ Omni-directional
‧ Flexible cable length and
  connector type
Features
‧ Easy installation
‧ Flexible cable length and
  connector type
‧ Operating temperature:
  -40°C-85°C
‧ RoHS-compliant & halogen-free
Datasheet
  PCB antenna