You are here : Applications >  Automotive  >  Automotive electronics
  •   Introduction


    The ever increasing presence of electronics in the automotive environment requires a wide diversity of passive components possessing advanced product characteristics and superior reliability.


    Not only are established systems like engine control, power steering, transmission, climate control, lighting, and ABS undergoing monumental changes, but relatively new systems, such as car-to-car communications, driver assistance, self-steering, and self-parking are experiencing similar transformations which call for a greater number of resistors and capacitors. Deeper integration within the automotive environment necessitates pushing the performance of passive components to the limit.

    Armed with this knowledge, Yageo has made a new series of automotive-qualified MLCC and R Chip components available to the market for use in current designs and as a precursor for future trends.
    The new MLCC and R Chip are fully designed to meet the following criteria:
    • AEC-Q200 qualified
    • Full PPAP available
    • Capable of performing under the most demanding of conditions
    • Mass production under TS 19649 certification

    Yageo has introduced the AC Automotive Series of MLCC capacitors in two temperature characteristics, NPO and X7R. The special product design, specifically selected raw materials, and dedicated mass production environment give the AC Automotive series excellent long term reliability and improved mechanical properties. As a discrete part or within an array, this new series covers the products required within infotainment and comfort and convenience applications.


    For the majority of automotive applications, the workhorse solution has been the standard AC series of R Chip Thick Film technology, available in 0201 to 2512 case sizes.


    Only a specially designed solution manufactured using selected materials can meet the needs of harsh environmental conditions in safety systems where sulfur may be a challenge. Yageo has the ultimate solution, the AA R Chip series.


    High precision resistors working under humid conditions must meet unsurpassed reliability standards. R Chip Thin Film AT products from Yageo are the perfect choice for circuitry in power steering, instrument clusters, ECU, and ABS.


    The third consideration in designing specialized solutions is derived from the automotive industry's constant need to increase the availability of circuitry and functions without increasing size. Traditionally, power dissipation had to be sacrificed to achieve miniaturization; Yageo's response is double and triple power resistors that enable small sizes without abandoning product performance.


    Although SMD resistors dominate the PCB, leaded resistors are still essential components in various part of the electronic assembly due to the combination of reliability, power dissipation and stability. Flame proof (FMP Series) and precision metal film (MFP series) resistors are used in infotainment and comfort and convenience design. Yageo also introduces the AHA series for aluminum housed resistors which are applied in automotive signal lights.


    In addition to the resistors and capacitors, Yageo ceramic patch/chip antennas and PCB antennas bring wireless connectivity to infotainment and telematic systems which enrich drivers' experiences and enhance safety while driving.


    The same knowledge and expertise which has helped Yageo develop its highly reliable components are also applied in assisting design engineers develop superior RoHS and REACH compliant solutions. By offering highly competitive and reliable solutions, Yageo realizes tomorrow's passive components for the automotive application.

Lighting

•  R Chip

AC  Series
Automotive grade thick film chip resistor
• R Chip    
AC  Series
  
Automotive grade thick film chip resistor
 
Description
‧ Automotive grade thick film
  chip resistor
‧ Size : 0201 to 2512
‧ Resistance range : 1Ω-22MΩ
‧ Tolerance : ±0.5%, ±1%, ±5%
‧ TCR : ±100, ±200ppm/°C
‧ Power rating : 1/20W-1W
‧ Jumper is available
Features
‧ AEC-Q200 compliant
‧ Highly reliable electrode
  construction
‧ Compatible with all soldering
  processes
‧ Highly stable in auto-placement
  surface mounting applications
Datasheet
  AC 

•  R Chip

AT  Series 
Automotive grade sulfur resistant thin film high precision high stability chip resistor
• R Chip    
AT  Series
  
Automotive grade sulfur resistant thin film high precision high stability chip resistor
 
Description
‧ Automotive grade sulfur
  resistance thin film high
  precision high stability chip
  resistor
‧ Size : 0402 to 1206
‧ Resistance range : 10Ω-1MΩ
‧ Tolerance : ±0.1%, ±0.25%,
  ±0.5%, ±1%
‧ TCR : ±25, ±50ppm/°C
‧ Power rating: 1/16W-1/4W
Features
‧ Superior resistance against
  sulfur-containing environments
‧ AEC-Q200 compliant
‧ High precision & stability
‧ Low TCR
‧ Low electrical noise
‧ Advanced sputtering technology
Datasheet
  AT 

•  R Chip

PA Series 
Automotive grade metal current sensor, low TCR chip resistor
• R Chip    
PA Series
     
Automotive grade metal current sensor, low TCR chip resistor
 
Description
‧ Automotive grade metal
  current sensor, low TCR chip
  resistor
‧ Size : 2512
‧ Resistance range : 1mΩ-5mΩ
‧ Tolerance : ±1%, ±5%
‧ TCR : ±100ppm/°C
‧ Power rating : 1W, 2W, 3W
Features
‧ Excellent current sensing
  performance
‧ High power rating for
  large current detection
‧ Accurate power control
‧ Reduce power consumption
‧ Low thermal EMF (<0. 3
  uV/°C)
‧ AEC-Q200 compliant
‧ Low TCR
Datasheet
  PA_E 

•  R Chip

PE_L  Series 
Automotive grade metal current sensor, low TCR chip resistor
• R Chip    
PE_L  Series
     
Automotive grade metal current sensor, low TCR chip resistor
 
Description
‧ Automotive grade metal
  current sensor, low TCR chip
  resistor
‧ Size : 0402 to 2512
‧ Resistance range : 5mΩ-100mΩ
‧ Tolerance : ±1%,±5%
‧ TCR : ±50, ±75, ±100ppm/°C
‧ Power rating : 1/16W- 2W
Features
‧ Excellent current sensing
  performance
‧ High power rating for
  large current detection
‧ Accurate power control
‧ Reduce power consumption
‧ Low thermal EMF (<0. 3
  uV/°C)
‧ AEC-Q200 compliant
‧ Low TCR
Datasheet
  PE_L 

•  MLCC

AC Series
Automotive
• MLCC    
AC Series
  
Automotive
 
Description
‧AEC-Q200 compliant
‧ Size : 0402 to 1812
‧ TC:X7R, NPO(-55℃~125℃)
‧ Capacitance range: 0.47pF-1μF
‧ Voltage range: 6.3V-630V
‧ Tolerance : 10%, 5%
Features
‧ AEC-Q200 qualified and PPAP
  ready
‧ ISO/TS16949 certified
‧ Board flex ≧2mm
‧ 100% AOI
‧ High reliability
Datasheet
  AC 

•  Through Hole

AHA/AHP  Series 
Wirewound resistors, high power, aluminum housed, heatsink type
• Through Hole    
AHA/AHP  Series
  
Wirewound resistors, high power, aluminum housed, heatsink type
 
Description
‧ Wirewound resistors, high
  power, aluminum housed,
  heatsink type
‧ Power rating: 5W-50W
‧ Resistance range : 0.1Ω-33KΩ
‧ Tolerance : ±0.25%, ±0.5%,
  ±1%, ±5%, ±10%
‧ TCR :±50, ±100, ±200ppm/°C
Features
‧ High power rating (up to 50W)
‧ Wirewound (max. resistance up
  to 33Kohm)
‧ Heatsink mounted
‧ Reduced size
‧ Corrosion-resistant aluminum
  case for severe environments
‧ Excellent surge performance
‧ Fully lead-free compliance with
  no RoHS exemptions (7C-1)
Datasheet
  AHA/AHP 

•  Through Hole

AHB  Series 
Wirewound resistors, high power, aluminum housed, heatsink type
• Through Hole    
AHB  Series
  
Wirewound resistors, high power, aluminum housed, heatsink type
 
Description
‧ Wirewound resistors, high
  power, aluminum housed,
  heatsink type
‧ Power rating: 75W-500W
‧ Resistance range : 0.1Ω-51KΩ
‧ Tolerance : ±1%, ±2%, ±5%,
  ±10%
‧ TCR :±25, ±50, ±100ppm/°C
Features
‧ High power rating (up to
  500W)
‧ Wirewound (max. resistance up
  to 82Kohm)
‧ Heatsink mounted
‧ Reduced size
‧ Corrision-resistant aluminum
  case for severe environments
‧ Excellent surge performance
‧ Fully lead-free compliance with
  no RoHS exemptions (7C-1)
Datasheet
  AHB 

•  Through Hole

SLR  Series 
Cement resistors, low ohmic, metal plate
• Through Hole    
SLR  Series
  
Cement resistors, low ohmic, metal plate
 
Description
‧ Cement resistors, low
  ohmic, metal plate
‧ Power rating: 2W-10W
‧ Resistance range : 10mΩ-3.3Ω
‧ Tolerance : ±5%, ±10%
‧ TCR : ±250ppm/°C
Features
‧ High power rating
‧ Low resistance (to 10mR)
‧ Double power available
‧ Flameproof cement case
‧ Excellent surge performance
‧ Vertical terminal
‧ Fully lead-free compliance with
  no RoHS exemptions (7C-1)
Datasheet
  SLR 

•  Through Hole

JPW  Series
Jumper tinned-copper wire
• Through Hole    
JPW  Series
  
Jumper tinned-copper wire
 
Description
‧ Jumper tinned-copper wire
‧ Wire diameter: 0. 5, 0. 6, 0.
  7, 0. 8, 1. 0mm
‧ Current rating: 6~15AMP
Features
‧ High quality tinned-copper wire
‧ High reliability
‧ Forming type available
‧ Fully lead-free compliance with
  no RoHS exemptions (7C-1)
Datasheet
  JPW