Introduction  
Yageo's sulfur resistant chip resistors have superior resistance in sulfur-containing atmospheres. Resistive technology includes both thick film and thin film.

Series

Type

Image

Power (W)

Case size (inch)

Typical TCR (ppm /℃)

Min. Tolerance (%)

Resistance Min.Ω

Resistance Max.Ω

*Datasheet

AF Sulfur resistant chip resistor 1/20 0201 200 1 1 10M
AF Sulfur resistant chip resistor 1/16 0402 100 1 1 22M
AF Sulfur resistant chip resistor 1/10 0603 100 1 1 22M
AF Sulfur resistant chip resistor 1/8 0805 100 1 1 22M
AF Sulfur resistant chip resistor 1/4 1206 100 1 1 22M
AF Sulfur resistant chip resistor 1/2 1210 200 1 1 22M
AF Sulfur resistant chip resistor 1 1218 200 1 1 1M
AF Sulfur resistant chip resistor 3/4 2010 200 1 1 22M
AF Sulfur resistant chip resistor 1 2512 200 1 1 22M
AF array Automotive grade sulfur resistant chip resistor, Array 1/16 0404 200 1 1 1M
AF array Automotive grade sulfur resistant chip resistor, Array 1/16 0408 200 1 1 1M
AA Automotive grade sulfur resistant thick film chip resistor 1/20 0201 200 1 1 10M
AA Automotive grade sulfur resistant thick film chip resistor 1/16 0402 150 1 1 22M
AA Automotive grade sulfur resistant thick film chip resistor 1/10 0603 150 1 1 22M
AA Automotive grade sulfur resistant thick film chip resistor 1/8 0805 150 1 1 22M
AA Automotive grade sulfur resistant thick film chip resistor 1/4 1206 150 1 1 22M
AA Automotive grade sulfur resistant thick film chip resistor 1/2 1210 150 1 1 22M
AA Automotive grade sulfur resistant thick film chip resistor 1 1218 150 1 1 1M
AA Automotive grade sulfur resistant thick film chip resistor 3/4 2010 150 1 1 22M
AA Automotive grade sulfur resistant thick film chip resistor 1 2512 150 1 1 22M
AT Automotive grade sulfur resistant thin film high precision high stability chip resistor 1/16 0402 25 0.1 10 100K
AT Automotive grade sulfur resistant thin film high precision high stability chip resistor 1/10 0603 25 0.1 10 330K
AT Automotive grade sulfur resistant thin film high precision high stability chip resistor 1/8 0805 25 0.1 10 1M
AT Automotive grade sulfur resistant thin film high precision high stability chip resistor 1/4 1206 25 0.1 10 1M

  * Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.