You are here : Applications >  Telecommunications  >  Infrastructure
  •   Introduction


    The telecom environment is developing at a tremendous speed and more devices are wirelessly connected by way of the Internet, seamlessly bringing together not only personal electronics such as smart phones, tablets, and computers, but also devices found in homes, cars, and industrial equipment.


Base stations

•  R Chip

AF Series
Sulfur resistant chip resistor
• R Chip    
AF Series
Sulfur resistant chip resistor
 
Description
‧ Sulfur resistance chip
  resistor
‧ Size : 0201 to 2512
‧ Resistance range : 1Ω-22MΩ
‧ Tolerance : ±1%, ±5%
‧ TCR : ±100, ±200ppm/°C
‧ Power rating : 1/20W- 1W
‧ Jumper is available
Features
‧ Superior resistance against
  sulfur-containing environments
‧ Highly reliable electrode
  construction
‧ FOS test method: modified ASTM
  B809-95 105°C, 750 hours
‧ Void free
Datasheet
  AF 

•  R Chip

RT  Series 
Thin film high precision high stability chip resistor
• R Chip    
RT  Series
Thin film high precision high stability chip resistor
 
Description
‧ Thin film high precision high
  stability chip resistor
‧ Size : 0201 to 2512
‧ Resistance range : 1Ω-1.5MΩ
‧ Tolerance : ±0.05%, ±0.1%,
  ±0.25%, ±0.5%, ±1%
‧ TCR : ±5,±10, ±15, ±25,
  ±50ppm/°C
‧ Power rating : 1/20W-3/4W
Features
‧ High precision & stability
‧ Low TCR
‧ Low electrical noise
‧ Advanced sputtering technology
Datasheet
  RT 

•  R Chip

PA Series 
Automotive grade metal current sensor, low TCR chip resistor
• R Chip    
PA Series
     
Automotive grade metal current sensor, low TCR chip resistor
 
Description
‧ Automotive grade metal
  current sensor, low TCR chip
  resistor
‧ Size : 1206
‧ Resistance range : 1mΩ-5mΩ,
  15mΩ
‧ Tolerance : ±1%, ±5%
‧ TCR : ±100ppm/°C
‧ Power rating : 1/4W, 1/2W,
  1W, 1.5W
Features
‧ Excellent current sensing
  performance
‧ High power rating for
  large current detection
‧ Accurate power control
‧ Reduce power consumption
‧ Low thermal EMF (<0. 3
  uV/°C)
‧ AEC-Q200 compliant
‧ Low TCR
Datasheet
  PA 

•  MLCC

HC Series 
High Capacitance
• MLCC    
HC Series
High Capacitance
 
Description
‧ High Cap. MLCC
‧ Size : 0402-1210
‧ TC: X5R(-55℃~85℃)
‧ Capacitance range : ≧10μF
‧ Voltage range: 4V-50V
‧ TC:X7R(-55℃~125℃)
‧ Capacitance range : ≧2.2μF
‧ Voltage range: 4V-50V
‧ Tolerance : 10%
Features
‧ Extremely high capacitance
‧ Very Low ESR and ESL
‧ Low self heating
‧ High reliability with no
  polarity
‧ RoHS-compliant & halogen-free
Datasheet
  HC 

•  MLCC

HCV Series
High CV
• MLCC    
HCV Series
High CV
 
Description
‧ High Cap. & Middle vol. MLCC
‧ Size : 0603-2220
‧ TC: X7R(-55℃~125℃)
‧ Capacitance, Voltage range:
  (≧2.2uF, ≧50V) or
  (1uF≦Cap.<2.2,>50V)
‧ Tolerance : 10%
Features
‧ Simultaneous high capacitance
  and voltage
‧ Higher energy density
‧ High reliability with no
  polarity
‧ RoHS-compliant & halogen-free
Datasheet
  HCV 

•  MLCC

HV Series 
High Voltage
• MLCC    
HV Series
High Voltage
 
Description
‧High & Middle vol. MLCC
‧ Size : 0402-1812
‧ TC: X7R, NPO(-55℃~125℃)
‧ Capacitance range :<1μF
‧ Voltage range: 100V-3KV
‧ Tolerance : 10%, 5%
Features
‧ Operates at high voltages
‧ Wide case size available
‧ High reliability with no
  polarity
‧ RoHS-compliant & halogen-free
Datasheet
  HV 

•  MLCC

CC-Class II(≧0201) Series 
General purpose class II
• MLCC    
CC-Class II(≧0201) Series
General purpose class II
 
Description
‧ General purpose MLCC-Class II
‧ Size : 0201-2220
‧ TC: X5R, Y5R(-55℃~85℃)
‧ Capacitance range : 39pF-10μF
‧ Voltage range: 4V-50V
‧ TC: X7R(-55℃~125℃)
‧ Capacitance range :
  39pF-2.2μF
‧ Voltage range: 4V-50V
‧ Tolerance : 10%
Features
‧ Class 2
‧ Suiitable for all general
  purpose
‧ High reliability with no
  polarity
‧ RoHS-compliant & halogen-free
Datasheet
  CC-Class II(≧0201)