Introduction  
Robust metal plate and alloy wire series for ultra low ohmic resistance suitable for large current detection.

Series

Type

Image

Technology

Power(W)            Wire dia.(mm)

Min.TCR (ppm/℃)

Min.     Tol(%)

Resistance Min.(Ω)

Resistance Max.(Ω).

*Datasheet

JPW Jumper tinned-copper wire Metal Plate/alloy wire 0.5mm null null null null
JPW Jumper tinned-copper wire Metal Plate/alloy wire 0.6mm null null null null
JPW Jumper tinned-copper wire Metal Plate/alloy wire 0.7mm null null null null
JPW Jumper tinned-copper wire Metal Plate/alloy wire 0.8mm null null null null
JPW Jumper tinned-copper wire Metal Plate/alloy wire 1.0mm null null null null
MCW Low ohmic resistors, alloy wire Metal Plate/alloy wire 0.6mm 50 2 1.4m 78m
MCW Low ohmic resistors, alloy wire Metal Plate/alloy wire 0.8mm 50 2 1.4m 78m
MCW Low ohmic resistors, alloy wire Metal Plate/alloy wire 1.0mm 50 2 1.4m 78m
MCW Low ohmic resistors, alloy wire Metal Plate/alloy wire 1.2mm 50 2 1.4m 78m
MCW Low ohmic resistors, alloy wire Metal Plate/alloy wire 1.4mm 50 2 1.4m 78m
MCW Low ohmic resistors, alloy wire Metal Plate/alloy wire 1.6mm 50 2 1.4m 78m
MCW Low ohmic resistors, alloy wire Metal Plate/alloy wire 1.8mm 50 2 1.4m 78m
MCW Low ohmic resistors, alloy wire Metal Plate/alloy wire 2.0mm 50 2 1.4m 78m
MCW Low ohmic resistors, alloy wire Metal Plate/alloy wire 2.6mm 50 2 1.4m 78m
SLR Cement resistors, low ohmic, metal plate Metal Plate/alloy wire 2 250 5 0.1 0.68
SLR Cement resistors, low ohmic, metal plate Metal Plate/alloy wire 3 250 5 0.01 1
SLR Cement resistors, low ohmic, metal plate Metal Plate/alloy wire 3+3 250 5 0.1 0.5
SLR Cement resistors, low ohmic, metal plate Metal Plate/alloy wire 5 250 5 0.01 3.3
SLR Cement resistors, low ohmic, metal plate Metal Plate/alloy wire 5+5 250 5 0.1 1.8
SLR Cement resistors, low ohmic, metal plate Metal Plate/alloy wire 7 250 5 0.01 3.3
SLR Cement resistors, low ohmic, metal plate Metal Plate/alloy wire 10 250 5 0.01 3.3

  * Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.