Introduction  
Metal glazed film offers an extreme wide resistance range of up to 68M ohms with high reliability at high working voltage (maximum: 7KV) and a maximum overload voltage of up to 14KV. The HHV series complies with all UL1676 and VDE0860 safety requirements.

Series

Type

Image

Technology

Power(W)            Wire dia.(mm)

Min.TCR (ppm/℃)

Min.     Tol(%)

Resistance Min.(Ω)

Resistance Max.(Ω).

*Datasheet

HHV Metal glazed film resistors, high-voltage & high ohmic Metal Glazed Film 1/4 200 1 100K 68M
HHV Metal glazed film resistors, high-voltage & high ohmic Metal Glazed Film 1/2 200 1 100K 68M
HHV Metal glazed film resistors, high-voltage & high ohmic Metal Glazed Film 1 200 1 100K 68M
HHV Metal glazed film resistors, high-voltage & high ohmic Metal Glazed Film 2 200 1 100K 68M
HHV Metal glazed film resistors, high-voltage & high ohmic Metal Glazed Film 3 200 1 100K 68M

  * Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.