You are here : Products > Electrolytic Capacitors > Polymer

Electrolytic Capacitors

Polymer

Features

  • Low impedance and low E.S.R
  • High ripple current capability
  • Excellent temperature characteristics : -55℃ to +105℃
  • Reflow soldering method available (260℃, 10 sec)
  • Excellent endurance characteristics

Applications

  • Computer, server, peripherals
  • Game console, LCD TV, Set-top-Box
  • Telecom (base station, router, network)