You are here : Products > Circuit Protection Components > TVS (Transient Voltage Suppressors)
  Introduction  

TVS has fast response speed to against overvoltage spikes. It has low dynamic internal resistance and low clamping voltage. Yageo offers different packages in TVS products and the working voltage of TVS diodes are from 3.3 to 600V(and can be even higher). TVS diodes are used in unidirectional or bidirectional of data transmission lines in electronic circuits.

Series & Part number Results
*Please click the category and check the part number as the list below.

SMAJ-AT
Part Number Vrwm(V) Vbr min.(V) Vbr max.(V) It(mA) Vc(V) Ipp(A) Ir(μA) Datasheet
SMAJ11A-AT SMAJ11CA-AT  11 12.2 13.5 1 18.2 22 1
SMAJ12A-AT SMAJ12CA-AT 12 13.3 14.7 1 19.9 20.1 1
SMAJ13A-AT SMAJ13CA-AT  13 14.4 15.9 1 21.5 18.6 1
SMAJ14A-AT SMAJ14CA-AT 14 15.6 17.2 1 23.2 17.2 1
SMAJ15A-AT SMAJ15CA-AT 15 16.7 18.5 1 24.4 16.4 1
SMAJ16A-AT SMAJ16CA-AT  16 17.8 19.7 1 26 15.4 1
SMAJ17A-AT SMAJ17CA-AT 17 18.9 20.9 1 27.6 14.5 1
SMAJ18A-AT SMAJ18CA-AT 18 20 22.1 1 29.2 13.7 1
SMAJ20A-AT SMAJ20CA-AT  20 22.2 24.5 1 32.4 12.3 1
SMAJ22A-AT SMAJ22CA-AT 22 24.4 26.9 1 35.5 11.3 1
SMAJ24A-AT SMAJ24CA-AT  24 26.7 29.5 1 38.9 10.3 1
SMAJ26A-AT SMAJ26CA-AT 26 28.9 31.9 1 42.1 9.5 1
SMAJ28A-AT SMAJ28CA-AT 28 31.1 34.4 1 45.4 8.8 1
SMAJ30A-AT SMAJ30CA-AT  30 33.3 36.8 1 48.4 8.3 1
SMAJ33A-AT SMAJ33CA-AT  33 36.7 40.6 1 53.3 7.5 1
SMAJ36A-AT SMAJ36CA-AT 36 40 44.2 1 58.1 6.9 1
SMAJ40A-AT SMAJ40CA-AT  40 44.4 49.1 1 64.5 6.2 1
SMAJ43A-AT SMAJ43CA-AT 43 47.8 52.8 1 69.4 5.8 1
SMAJ45A-AT SMAJ45CA-AT  45 50 55.3 1 72.7 5.5 1
SMAJ48A-AT SMAJ48CA-AT 48 53.3 58.9 1 77.4 5.2 1
SMAJ51A-AT SMAJ51CA-AT 51 56.7 62.7 1 82.4 4.9 1
SMAJ54A-AT SMAJ54CA-AT 54 60 66.3 1 87.1 4.6 1
SMAJ58A-AT SMAJ58CA-AT 58 64.4 71.2 1 93.6 4.3 1
SMAJ60A-AT SMAJ60CA-AT 60 66.7 73.7 1 96.8 4.1 1
SMAJ64A-AT SMAJ64CA-AT 64 71.1 78.6 1 103 3.9 1
SMAJ70A-AT SMAJ70CA-AT 70 77.8 86 1 113 3.5 1
SMAJ75A-AT SMAJ75CA-AT 75 83.3 92.1 1 121 3.3 1
SMAJ78A-AT SMAJ78CA-AT 78 86.7 95.8 1 126 3.2 1
SMAJ85A-AT SMAJ85CA-AT 85 94.4 104 1 137 2.9 1
SMAJ90A-AT SMAJ90CA-AT 90 100 111 1 146 2.7 1
SMAJ100A-AT SMAJ100CA-AT 100 111 123 1 162 2.5 1
SMAJ110A-AT SMAJ110CA-AT 110 122 135 1 177 2.3 1
SMAJ120A-AT SMAJ120CA-AT 120 133 147 1 193 2.1 1
SMAJ130A-AT SMAJ130CA-AT 130 144 159 1 209 1.9 1
SMAJ150A-AT SMAJ150CA-AT 150 167 185 1 243 1.6 1
SMAJ160A-AT SMAJ160CA-AT 160 178 197 1 259 1.5 1
SMAJ170A-AT SMAJ170CA-AT 170 189 209 1 275 1.5 1
SMAJ180A-AT SMAJ180CA-AT 180 201 222 1 292 1.4 1
SMAJ190A-AT SMAJ190CA-AT 190 211 233 1 308 1.3 1
SMAJ200A-AT SMAJ200CA-AT 200 224 247 1 324 1.2 1
SMAJ210A-AT SMAJ210CA-AT 210 237 263 1 340 1.2 1
SMAJ220A-AT SMAJ220CA-AT 220 246 272 1 356 1.1 1
SMAJ250A-AT SMAJ250CA-AT  250 279 309 1 405 1 1
SMAJ300A-AT SMAJ300CA-AT 300 335 371 1 486 0.8 1
SMAJ350A-AT SMAJ350CA-AT 350 391 432 1 567 0.7 1
SMAJ400A-AT SMAJ400CA-AT 400 447 494 1 648 0.6 1
SMAJ440A-AT SMAJ440CA-AT 440 492 543 1 713 0.6 1
P4SMA-AT
SMBJ-AT
P6SMB-AT
SMCJ-AT
1.5SMC-AT
SMDJ-AT
5.0SMDJ-AT
ATS
1.5KE-AT