You are here : Products > Circuit Protection > TSS (Thyristor Surge Suppressors)
  Introduction  

TSS has fast response speed and low clamping voltage to against overvoltage spikes. Low leak current (in mA~100μA level) and junction capacitance (in 10~100pF level) features can meet the quality requirement in data transmission and low power consumption circuits. Yageo offers various packages in SMD, DIP, and array types for different application requirements.

Series & Part number Results
*Please click the part number as the list below, the datasheet file will show up on new screen.

SOP-8
Part Number Vdrm(V) Vs(V) Vt(V) Idrm(μA) Is(mA) It(A) Ih(mA) Co(pF) Datasheet
P61089B -170 - - - - - - 50
DO-15/DO-201
Part Number Vdrm(V) Vs(V) Vt(V) Idrm(μA) Is(mA) It(A) Ih(mA) Co(pF) Datasheet
P0080LA 6 25 4 5 800 2.2 50 50
P0080LB 6 25 4 5 800 2.2 50 85
P0080LC 6 25 4 5 800 2.2 50 110
P0300LA 25 40 4 5 800 2.2 50 70
P0300LB 25 40 4 5 800 2.2 50 85
P0300LC 25 40 4 5 800 2.2 50 110
P0640LA 58 77 4 5 800 2.2 150 50
P0640LB 58 77 4 5 800 2.2 150 60
P0640LC 58 77 4 5 800 2.2 150 100
P0720LA 65 88 4 5 800 2.2 150 50
P0720LB 65 88 4 5 800 2.2 150 60
P0720LC 65 88 4 5 800 2.2 150 100
P0900LA 75 98 4 5 800 2.2 150 45
P0900LB 75 98 4 5 800 2.2 150 55
P0900LC 75 98 4 5 800 2.2 150 90
P1100LA 90 130 4 5 800 2.2 150 45
P1100LB 90 130 4 5 800 2.2 150 55
P1100LC 90 130 4 5 800 2.2 150 90
P1300LA 120 160 4 5 800 2.2 150 45
P1300LB 120 160 4 5 800 2.2 150 55
P1300LC 120 160 4 5 800 2.2 150 90
P1500LA 140 180 4 5 800 2.2 150 40
P1500LB 140 180 4 5 800 2.2 150 60
P1500LC 140 180 4 5 800 2.2 150 85
P1800LA 170 220 4 5 800 2.2 150 40
P1800LB 170 220 4 5 800 2.2 150 60
P1800LC 170 220 4 5 800 2.2 150 85
P2300LA 190 260 4 5 800 2.2 150 35
P2300LB 190 260 4 5 800 2.2 150 55
P2300LC 190 260 4 5 800 2.2 150 80
P2600LA 220 300 4 5 800 2.2 150 35
P2600LB 220 300 4 5 800 2.2 150 50
P2600LC 220 300 4 5 800 2.2 150 80
P3100LA 275 350 4 5 800 2.2 150 30
P3100LB 275 350 4 5 800 2.2 150 45
P3100LC 275 350 4 5 800 2.2 150 65
P3500LA 320 400 4 5 800 2.2 150 30
P3500LB 320 400 4 5 800 2.2 150 40
P3500LC 320 400 4 5 800 2.2 150 65
SMB(I)
SMB(II)
SMA

  * Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.