You are here : Products > Circuit Protection > SPG (SPark Gap Protectors)
  Introduction  

SPG has low junction capacitance (< 2pF) which can meet the quality requirement of application in telecommunication. SPG has faster response speed (GDT≦100nS, SPG≦1nS) than GDT. Yageo offers SPG products in both SMD and DIP type package for different application requirements.

Series & Part number Results
*Please click the part number as the list below, the datasheet file will show up on new screen.

BK1-M
Part Number Type Vs(V) Test Vol.
(V)
IRohm
(MΩ)
Max. Cap.
(pF)
suge current
cap.(A)
Surge Life Test
(8/20μs,100A)
Datasheet
BK1XX00702-M - 140 50 100 0.8 3000 -
BK1XX01002-M - 200 100 100 0.8 3000 -
BK1XX01502-M - 300 100 100 0.8 3000 -
BK1XX02502-M - 500 250 100 0.8 3000 -
BK1XX03502-M - 700 250 100 0.8 3000 -
BK1XX05002-M - 1000 500 100 0.8 3000 -
BK1XX02002-M - 400 250 100 0.8 3000 -
BK1-H
Part Number Type Vs(V) Test Vol.
(V)
IRohm
(MΩ)
Max. Cap.
(pF)
suge current
cap.(A)
Surge Life Test
(8/20μs,100A)
Datasheet
BK1XX05002 H 1000 500 100 1 3000 -
BK1XX07502 H 1500 500 100 1 3000 -
BK1XX09002 H 1800 500 100 1 3000 -
BK1XX10002 H 2000 500 100 1 3000 -
BK1XX12002 H 2400 500 100 1 3000 -
BK1XX13502 H 2700 500 100 1 3000 -
BK1XX15002 H 3000 500 100 1 3000 -
BK1XX18002 H 3600 500 100 1 3000 -
BK1XX20002 H 4000 500 100 1 3000 -
BK1XX22502 H 4500 500 100 1 3000 -
BK1XX25002 H 5000 500 100 1 3000 -
BK1
Part Number Type Vs(V) Test Vol.
(V)
IRohm
(MΩ)
Max. Cap.
(pF)
suge current
cap.(A)
Surge Life Test
(8/20μs,100A)
Datasheet
BK1XX00702 - 140 50 100 0.8 3000 250 times
BK1XX01002 - 200 100 100 0.8 3000 250 times
BK1XX01502 - 300 100 100 0.8 3000 250 times
BK1XX02002 - 400 250 100 0.8 3000 250 times
BK1XX02502 - 500 250 100 0.8 3000 250 times
BK1XX03002 - 600 250 100 0.8 3000 250 times
BK1XX03502 - 700 250 100 0.8 3000 250 times
BK1-M(S)
BK1-HG
BK2
BK2-M
BK3-M(H)
BK3-M
BK3

  * Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.