You are here : Products > Circuit Protection > NTC (Negative Temperature Coefficient Thermistor)
  Introduction  

Yageo NTC products have excellent thermal cycle endurance and provide high capability of surge current protection. Yageo offers radial leaded NTC in diameter from 5mm to 25mm.

Series & Part number Results
*Please click the part number as the list below, the datasheet file will show up on new screen.

NT(I)
Part Number mm (Ω) (A) (s) (mW/°C) (μF) (W) (°C) Datasheet
BKNTB02-005□5 5(B) 5 2 35 7 30 1.5 -40~+170
BKNTB01-010□5 5(B) 10 1 35 7 30 1.5 -40~+170
BKNTB02-006□5 5(B) 6 2 35 7 30 1.5 -40~+170
BKNTB02-007□5 5(B) 7 2 35 7 30 1.5 -40~+170
BKNTB02-008□5 5(B) 8 2 35 7 30 1.5 -40~+170
BKNTB02-009□5 5(B) 9 2 35 7 30 1.5 -40~+170
BKNTB02-010□5 5(B) 10 2 35 7 30 1.5 -40~+170
BKNTB01-012□5 5(B) 12 1 35 7 30 1.5 -40~+170
BKNTB02-012□5 5(B) 12 2 35 7 30 1.5 -40~+170
BKNTBR25-045□5 5(B) 45 0.25 35 7 30 1.5 -40~+170
BKNTD04-003□5 8(D) 3 4 48 12 120 2.3 -40~+170
BKNTD04-004□5 8(D) 4 4 48 12 120 2.3 -40~+170
BKNTD04-005□5 8(D) 5 4 48 9 120 2.3 -40~+170
BKNTD04-006□5 8(D) 6 4 48 9 120 2.3 -40~+170
BKNTD04-007□5 8(D) 7 4 48 9 120 2.3 -40~+170
BKNTD03-008□5 8(D) 8 3 45 12 120 2.3 -40~+170
BKNTD03-009□5 8(D) 9 3 45 12 120 2.3 -40~+170
BKNTD03-010□5 8(D) 10 3 45 12 120 2.3 -40~+170
BKNTE05-001□5 10(E) 1 5 59 12 330 2.5 -40~+170
BKNTE05-002□5 10(E) 2 5 59 12 330 2.5 -40~+170
BKNTE05-003□5 10(E) 3 5 59 12 330 2.5 -40~+170
BKNTE04-005□5 10(E) 5 4 59 12 330 2.5 -40~+170
BKNTE04-006□5 10(E) 6 4 59 12 330 2.5 -40~+170
BKNTE04-007□5 10(E) 7 4 59 12 330 2.5 -40~+170
BKNTE04-008□5 10(E) 8 4 59 12 330 2.5 -40~+170
BKNTE04-009□5 10(E) 9 4 59 12 330 2.5 -40~+170
BKNTE04-010□5 10(E) 10 4 59 12 330 2.5 -40~+170
BKNTE03-011□5 10(E) 11 3 58 11 230 2.5 -40~+170
BKNTE03-012□5 10(E) 12 3 58 11 230 2.5 -40~+170
BKNTE03-013□5 10(E) 13 3 58 11 230 2.5 -40~+170
BKNTE03-014□5 10(E) 14 3 58 11 230 2.5 -40~+170
BKNTE03-015□5 10(E) 15 3 62 11 230 2.5 -40~+170
BKNTE03-016□5 10(E) 16 3 62 11 230 2.5 -40~+170
BKNTE03-017□5 10(E) 17 3 62 11 230 2.5 -40~+170
BKNTE03-018□5 10(E) 18 3 62 11 230 2.5 -40~+170
BKNTE03-019□5 10(E) 19 3 62 11 230 2.5 -40~+170
BKNTE03-020□5 10(E) 20 3 62 11 230 2.5 -40~+170
BKNTE03-021□5 10(E) 21 3 62 11 230 2.5 -40~+170
BKNTE03-022□5 10(E) 22 3 62 11 230 2.5 -40~+170
BKNTG07-001□5 13(G) 1 7 85 18 430 3 -40~+200
NT(II)
SP(I)
SP(II)
SP(III)

  * Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.