You are here : Products > Circuit Protection > MOV (Metal Oxide Varistors)
  Introduction  

MOV has fast response speed to against overvoltage spikes and good surge energy absorption capability. It is usually used in lightning surge protection in the input of AC power lines.

Series & Part number Results
*Please click the part number as the list below, the datasheet file will show up on new screen.

5H
Part Number Vac(V) Vdc(V) V1mA Ip(A) Vc(V) C@1KHz(pF) Rated power(W) 10/1000μs
Datasheet
180KH05 180KH05J 11 14 18(15~21.6) 1 40 1400 0.01 -
220KH05 220KH05J 14 18 22(19.5~26) 1 48 1150 0.01 -
270KH05 270KH05J 17 22 27(24~31) 1 60 930 0.01 -
330KH05 330KH05J 20 26 33(29.5~36.5) 1 73 760 0.01 -
390KH05 390KH05J 25 31 39(35~43) 1 80 640 0.01 -
470KH05 470KH05J 30 38 47(42~52) 1 104 530 0.01 -
560KH05 560KH05J 35 45 56(50~62) 1 123 450 0.01 -
680KH05 680KH05J 40 56 68(61~75) 1 145 370 0.01 -
820KH05 820KH05J 50 65 82(74~90) 5 150 300 0.1 -
101KH05 101KH05J 60 85 100(90~110) 5 175 250 0.1 -
121KH05 121KH05J 75 100 120(108~132) 5 210 210 0.1 -
151KH05 151KH05J 95 125 150(135~165) 5 260 165 0.1 -
181KH05 181KH05J 115 150 180(162~198) 5 320 140 0.1 -
201KH05 201KH05J 130 170 200(180~220) 5 355 125 0.1 -
221KH05 221KH05J 140 180 220(198~242) 5 380 110 0.1 -
241KH05 241KH05J 150 200 240(216~264) 5 415 100 0.1 -
271KH05 271KH05J 175 225 270(243~297) 5 475 95 0.1 -
301KH05 301KH05J 190 250 300(270~330) 5 520 85 0.1 -
331KH05 331KH05J 210 275 330(297~363) 5 570 75 0.1 -
361KH05 361KH05J 230 300 360(324~396) 5 620 70 0.1 -
391KH05 391KH05J 250 320 390(351~429) 5 675 65 0.1 -
431KH05 431KH05J 275 350 430(387~473) 5 745 60 0.1 -
471KH05 471KH05J 300 385 470(423~517) 5 810 55 0.1 -
511KH05 511KH05J 320 415 510(459~561) 5 845 50 0.1 -
561KH05 561KH05J 350 460 560(504~616) 5 920 45 0.1 -
621KH05 621KH05J 385 505 620(558~682) 5 1025 40 0.1 -
681KH05 681KH05J 420 560 680(612~748) 5 1120 38 0.1 -
751KH05 751KH05J 460 615 750(675~825) 5 1240 36 0.1 -
7H
10H
14H
20H

  * Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.