You are here : Products > Circuit Protection > ESD (Electrostatic Discharge Protection Devices)
  Introduction  

ESD is also known as TVS array. It has low clamping voltage and low capacitance (under 1pF) which can meet the quality requirement of application in high speed data interface. Yageo provides high design flexibility for capacitance, configuration, and pulse load capability in ESD solutions for the usage in different applications.

Series & Part number Results
*Please click the part number as the list below, the datasheet file will show up on new screen.

Standard capacitance(I)
Part Number Vrwm(V) Vbr min.(V) Ir(μA) Cj(pF) Ppp(W) Package Datasheet
SCS08C05L07 5 6 20 350 300 SOIC-08
SCS08C12L07 12 13.3 1 120 300 SOIC-08
SCS08C15L07 15 16.7 1 75 300 SOIC-08
SCS08C24L07 24 26.7 1 50 300 SOIC-08
SDT23C24L02 24 26.7 1 40 350 SOT-23
SED52C05L01 5 5.2 5 80 - SOD-523
SET23A12L02-E18 12 13.3 1 100 500 SOT-23
STD22A07L01 7 7.3 1 2500 4000 DFN2020
STD22A12L01 12 13 1 1200 4000 DFN2020
SJD16A07L01 7 7.3 1 800 - DFN1610
SDD32C30L01-IP6 30 31 1 25 - SOD-323
SFD52A05L01 5 6 1 200 - SOD-523
SFD52A07L01 7 7.5 1 200 - SOD-523
SAT36A05L05 5 6 5 50 100 SOT-363
SDT23C712L02 7/12 7.5/13.3 20/1 75 400 SOT-23
SES08C15L04 15 16.7 1 80 500 SOIC-08
SDT23C05L02 5 6 5 150 350 SOT-23
SDT23C12L02 12 13.3 1 65 350 SOT-23
SDT23C15L02 15 16.7 1 60 350 SOT-23
SDT23C24L02 24 26.7 1 40 350 SOT-23
SET23A05L02 5 6 5 220 - SOT-23
SET23A15L02 15 16.7 1 90 - SOT-23
SET23A24L02 24 26.7 1 80 - SOT-23
SET23A36L02 36 40 1 70 - SOT-23
SBD52C05L01 5 5.6 5 30 150 SOD-523
SDD32A05L01 5 6 10 350 320 SOD-323
SDD32A12L01 12 13.3 1 150 320 SOD-323
SDD32C18L01 18 20 1 40 320 SOD-323
SDD32C24L01 24 26.7 1 37 320 SOD-323
SDT26A05L05 5 6 5 200 350 SOT23-6L
SDT26A15L05 15 16.7 5 70 350 SOT23-6L
SDT26A24L05 24 26.7 1 50 350 SOT23-6L
SJD12A(C)05L01 5 6.4 800 - 1000 SOD-123S
SJD12A(C)06L01 6 6.67 800 - 1000 SOD-123S
SJD12A(C)6.5L01 6.5 7.22 500 - 1000 SOD-123S
SJD12A(C)07L01 7 7.78 200 - 1000 SOD-123S
SJD12A(C)7.5L01 7.5 8.33 100 - 1000 SOD-123S
SJD12A(C)08L01 8 8.89 50 - 1000 SOD-123S
SJD12A(C)8.5L01 8.5 9.44 20 - 1000 SOD-123S
SJD12A(C)09L01 9 10 10 - 1000 SOD-123S
SJD12A(C)10L01 10 11.1 5 - 1000 SOD-123S
Standard capacitance(II)
Standard capacitance(III)

  * Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.